Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Clamping element LE2 series that integrates a pressure booster that converts air pressure into flood control and a tightening bracket, making it compact and lightweight and easy to use.
| Products | Intensification Ratio | Stroke Length | Gripping Force |
|---|---|---|---|
| H3FG00044115 | 7.84 | 3mm | 3.73 |
| H3FG00044116 | 7.84 | 6mm | 3.73 |
| H3FG00044117 | 7.84 | 9mm | 3.73 |
| H3FG00044118 | 8.16 | 3mm | 8.34 |
| H3FG00044119 | 16 | 3mm | 12.1 |
| H3FG00044120 | 8.16 | 6mm | 8.34 |
| H3FG00044121 | 8.16 | 9mm | 8.34 |
| H3FG00044122 | 8.16 | 12mm | 8.34 |
| H3FG00044123 | 17.36 | 3mm | 20.8 |
| H3FG00044124 | 11 | 6mm | 18.0 |
| H3FG00044125 | 17.36 | 6mm | 20.8 |
| H3FG00044126 | 11 | 9mm | 18.0 |
| H3FG00044127 | 11 | 12mm | 18.0 |