Combined Linear and Rotary Manual Stages - 4575 Series | Product Series

Filter by

    No filters selected

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Combined Linear and Rotary Manual Stages - 4575 Series

Combined Linear and Rotary Manual Stages - 4575 Series

The 4575-series of tangent arm driven manual stages combine both linear and rotary motion in one unit. Offering 0.5 inch of linear travel with 360 degrees of angular motion, they are suitable for payloads of up to 5 lbs

Technical Specifications

  • Product Type: Linear+Rotary Stage
  • Product Series: 4575 Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: English Model, Metric
  • Maximum Travel Angle: 360 ° + 0.5 inch
  • Width: 2.62 inch, 66.5 mm
  • Load Capacity: 15 lb, 6.8 kg
  • Drive Train Type: Imperial Micrometer, Metric Micrometer

Full Product Description

Parker’s 4575 Series rotary stages are designed to produce precision rotary motion. The basic components in these stages are a base, main bearing, drive mechanism and top (load platform). The base houses the main bearing and drive mechanism, and is design to be mounted to a stationary surface, while the main bearings provide low friction contact between the base and top. The drive mechanisms used are either tangent arms or worm gears. The table top provides a mounting surface for mounting payloads.

The 4575 Series combines both linear and rotary motion in one unit. A 2.38-inch diameter mounting surface offers a 0.75-inch aperture. The 4575 offers 0.5 inch of linear travel with 360 degree of angular motion.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 0.5”
• 360 Degree angular motion
• Payloads up to 15 lbs
• Tangent Arm Drive Mechanism
• Low-friction rotary adjustment
• Precise/accurate movement
• Trouble-free operation

Applications:
• Metrology
• Focusing
• Laser alignment

Related Documents

×
Products Type
4575 English Model / with Aperture
M4575 Metric Model / with Aperture

687365
936514