Compressed Air & Gas Filters - Up to 800 PSIG - FFC-110 | Product Series

Filter by

    No filters selected

Flow Capacity (CFM)

Material

Maximum Working Pressure (psi)

Micron Rating (µm)

Filter Rating (%)

Maximum Flow Rate (cfm)

Port Connection (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Air & Gas Filters - Up to 800 PSIG - FFC-110

Compressed Air & Gas Filters - Up to 800 PSIG - FFC-110

Parker Finite inline compressed air and gas FFC-110 filter series is often used onboard CNG (Compressed Natural Gas) powered vehicles.

Technical Specifications

  • Connection Type: NPT
  • Filter Type: Coalescer
  • Head Material: Aluminum
  • Bowl Type: Aluminum
  • Coating: Chromated
  • Seal Material: Fluorocarbon
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Maximum Operating Pressure: 800 psig, 55 barg
  • Drain Port Size: 1/8 inch, NPT
  • Weight: 1.5 to 1.8 lb depending on configuration., 0.68 to 0.82 kg depending on configuration.
  • Optional Accessories: Mounting Bracket Kit (MB-2)
  • Compatible Element: FFC-110 series Filter Replacement Elements
  • Brand: Finite
  • Width: 3.1 inch, 78.7 mm
  • Height: 7.8 to 10.2 inch depending on configuration., 198 to 259 mm depending on configuration.
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Application: CNG-compressed natural gas vehicles
  • Element Change Interval: At regular oil change intervals or every 6000 miles (9650km)
  • Specifications Met: ECE-110

Full Product Description

Many CNG powered commuter vehicles, such as shuttle buses, taxis or vans, rely on FFC-110/FFC-110L filters to protect contaminants in the fuel tank from entering the engine.
Finite’s FFC-110 Series is often used onboard CNG (compressed natural gas) powered vehicles to prevent contaminants in the fuel tank from getting into the engine, protecting critical engine components, like fuel injectors. Its small size and lightweight allow for versatile installation and easy servicing. Each housing is black powder painted for long-term corrosion protection. These coalescers are ideal for operating environments up to 800 PSIG. Coalescing efficiencies of 95% (grade 10) or 99.97% (grade 6) can be chosen to match the filter to the application. Both the FFC-110 and FFC-110L have a 1/8” NPT drain port with a brass petcock manual drain.
Features/Benefits:
• The machined aluminum heads and draw aluminum bowls make then compatible with specialty gases such as compressed natural gas. This housing design minimizes the problem of porosity often present with housings made by die casting.
• Threaded mounting holes on top of filter head allow for easy attachment to various vehicle bracket designs.
• Engraved flow direction indicators in filter's head notifies the user of proper flow direction.
• The completed assembly is finished with a black powder paint that will allow the filter to stand-up to harsh on-board vehicle conditions.
• Each housing is fitted with a 1/8" NPT drain port with a brass petcock manual drain which allows for easy removal of liquid contamination.
• Bowls are designed to be easily tightened or loosened with a strap wrench.
• Parker Finite offers the filter media grades ensuring that we have the correct media choice for nearly any application requirement.
• Available are coalescing grades with 95% to 99.97% efficiency and pleated or UNI-CAST coalescing media designs.
• Each element is secured to the head using a center rod and end cap holding the element in place.
• Each element is constructed with an external retainer for added durability.

Related Documents

×
Products Flow Capacity (CFM) Material Maximum Working Pressure (psi) Micron Rating (µm) Filter Rating (%) Maximum Flow Rate (cfm) Port Connection (inch)
FFC-110-6 0.01 99.97% 107 at 800 PSIG 1/4"
FFC-110-10 1 95% 178 at 800 PSIG 1/4"
FFC-110L-6 0.01 99.97% 355 at 800 PSIG 1/2"
FFC-110L-10 50 Powder Painted Chromated Aluminum 800 1 95% 590 at 800 PSIG 1/2"

687365
688031