P3Y FRL Filter Regulators | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P3Y FRL Filter Regulators

P3Y FRL Filter Regulators

P3YE is a particulate filter/regulator that provides accurate pressure regulation & high moisture removal efficiency in a compact package. P3YE is a one piece combined filter/regulator which minimizes space and piping by incorporating two units into one

Technical Specifications

  • Product Type: Filter/Regulator
  • Filter Element Type: 5 micron, Sintered Polypropylene
  • Port Size: 3/4 inch, 1 inch
  • Gauge Port Size: 1/4 inch
  • Pressure Regulator Type: Relieving, Non-Relieving
  • Drain Option: Auto, Combined Manual/Semi-Auto
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 253 psig, 17.5 bar
  • Operating Temperature: -10 to 60 °C (auto drain), -40 to 60 °C (combined drain), 14 to 140 °F (auto drain), -40 to 140 °F (combined drain)
  • Pressure Control Range: 0 to 174 psig, 0 to 232 psig, 0 to 12 bar, 0 to 16 bar
  • Mounting Type: Mounting Bracket Kit
  • Flow Rate: 403 SCFM
  • Body Material: Aluminum
  • Knob Material: Polyamide, Glass Filled
  • Bowl Type: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: n/a

Full Product Description

Parker's P3YE is a particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. P3YE is a one piece combined filter/regulator which minimizes space and piping by incorporating two units into one. The P3YE is designed to provide quick response and accurate pressure regulation for the most demanding hi-flow industrial applications. The rolling diaphragm was designed for long, trouble free operation and will not rupture or tear under high cycle or other demanding applications. The P3YE is also specially designed to efficiently filter out rust, dirt, moisture and other impurities from compressed air lines. Operation is fully automatic with a minimum of pressure drop.

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• High efficiency particulate element as standard
• Excellent water removal efficiency
• Robust but lightweight aluminium construction
• Low temperature -40°C (-40°F) with combined manual / semi-auto drain as standard
• Secondary pressure ranges 12 and 16 bar
• Rolling diaphragm for extended life
• Secondary aspiration plus rolling diaphragm provides quick response and accurate pressure regulation
• Optional tamperproof regulator padlock
• Proportional oil delivery over a wide range of air flows
• Possible to fill under system pressure eliminating down time
• Large oil reservoir

Applications
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• To reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor
• For all type of machines pneumatic driven and high flow consumption

Related Documents

×

687365
687577