Network Connectivity - P2H IO-Link Network Node | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Network Connectivity - P2H IO-Link Network Node Network Connectivity - P2H IO-Link Network Node Network Connectivity - P2H IO-Link Network Node Network Connectivity - P2H IO-Link Network Node

Network Connectivity - P2H IO-Link Network Node

Designed for the H-Series pneumatic valve family, the P2H IO-Link node allows for a robust, cost efficient connection to any IO-Link master, Class A or Class B in the four valve sizes of H-Series ISO with Universal Manifold (HB, HA, H1 or H2).  

Technical Specifications

  • Application: For use with H Series ISO valve with universal manifold.
  • Fieldbus Protocol: IO-Link
  • Inputs/Outputs: P2H offers up to 24 solenoid control
  • Options: The P2H Network Node on the H Series ISO valve (Universal manifold) can handle up to 24 solenoid addresses
  • Configuration: Up to 24 solenoid addresses per manifold for HB, HA, H1 and H2 valve sizes
  • Current: Max: P2H IO-Link Class A is rated for 3.2A on both the standard and safe power capable versions.<br>P2H IO-Link Class B is rated for 3.2A on the standard version only. The safe power capable version is rated for 2A. A
  • Ingress Protection Rating: Certified to IP65

Full Product Description

The P2H IO-Link Node is a 24 output module, available in both Class A with an independent auxiliary power supply or a Class B version with power and communication over a single 5 pin M12 cable. The value of the P2H IO-Link is as a compact yet robust network connection with easy integration and simple to use diagnostics to offer IO-Link connectivity to the H Series valve.    

Markets:
• General Industrial
• Automotive
• Material Handling
• Metals/ Foundry
• Packaging
• Plastics

Features/Benefits:
• The P2H IO-Link Node allows Class A or Class B connectivity to an IO-Link master and has local diagnostics available with four LED outputs for communication, power, module diagnostics and output status.

• Class A – has one M12 connector for communication and logic power from the Class A IO-Link Master, and two 7/8” connectors for auxiliary power IN and OUT which allows for a daisy chain auxiliary power opportunity. The 7/8 power capability is an industry first for an IO-Link valve device.

• Class B – has one connection to any Class B IO-Link Master using one M12 connector for the communication, logic power and auxiliary power for the valve solenoids.

• Safe Power Capable – Both Class A & Class B Nodes are “Safe Power Capable” which allows for test pulse (OSSD) compatibility and can be supplied auxiliary power from a safe output device following machinery directives.

• Diagnostics – The P2H Node provides local diagnostic input data such as voltage monitoring, temperature warnings and communication error via the network. This simplifies diagnostics and supports predictive maintenance.

• Weld Splatter Resistant - Designed to meet the requirements of a welding environment. Glass filled PBT housing offers weld splatter resistance, UV protection and flame retardant properties for high heat.

Applications:
• Vehicle Body Assembly/Welding
• Application of Adhesives & Sealants
• End of Arm Tooling (EOAT)
• Riviting, Blow Molding Machines, Case Erectors

Related Documents

×

687365
687577