Parker Village Marine Titan High Pressure Water Pump Series | Product Series

Filter by

    No filters selected

Version

Pressure Rating (GPM)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Village Marine Titan  High Pressure Water Pump Series

Parker Village Marine Titan High Pressure Water Pump Series

Parker Village Marine Titan High Pressure Water Pump Series offers a dependable and corrosion-resistant design, ideal for high-pressure applications, and backed by the worldwide Parker service network.

Technical Specifications

  • Version: Crank, Shaft , 5 Plunger Shaft, Plunger, and Miscellaneous
  • Pressure Rating: Various by Size
  • Product Type: Pump

Full Product Description

Built to last a lifetime.  Aqua Pro Pumps "Titan Series" High Pressure Pumps are the product of years of experience in the desalination industry, and have been specifically designed and engineered for corrosive and high-pressure applications.

Dependable and proven technology produces pumps which can be close coupled or belt driven to meet your demands. And every Aqua Pro Pump is backed by the worldwide Parker service network.

Key Features:

• Fluid End manifold is machined from a solid billet of titanium,  to ensure long service life
• Highly resistant to seawater corrosion
• Corrosion resistant ceramic plungers
• Nylon face valves (and titanium backing rings in larger sizes) for quiet operation and unsurpassed corrosion resistance
• No manifold castings used, therefore no possibility of voids or casting defects
• Oversized crankshaft bearings with greater capacity mean longer bearing life
• Cartridge seal design means that no packing gland adjustment is required, reducing maintenance cost
• Inlet and discharge valve assemblies interchange for easier maintenance
• Lubricated low pressure seal allows smooth operation of plungers
• Wet-end is easily serviced without entering crankcase, requiring less time and effort
• Valve assemblies are accessible without disturbing piping, for quick service

Note: Pump Model Number 708-5 is featured in the picture






Related Documents

×
Products Version Pressure Rating (GPM)
708-1 Crank Varies by Size
708-3 Shaft Varies by Size
708-5 5 Plunger Shaft 8
3P20 Plunger 20
5P50HD Miscellaneous 40
5P70 Miscellaneous 70
5P100 Miscellaneous 100

687365
941281