Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Blindmate Couplings - UQDB Series | パーカーハネフィン

Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Blindmate Couplings - UQDB Series | Product Series

以下でフィルタ

    フィルタが選択されていません

カップリングハーフ

接続ネジサイズ

Parkerアカウントを今すぐ取得

アカウントを一つ作成して、買い物の好みからアプリケーションアクセスまで、パーカーに関連するすべての項目を管理します。

Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Blindmate Couplings - UQDB Series

Quick connect, flat face hydraulic couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers. Universal Quick Disconnect Blindmate (UQDB) is based on an OCP, Intel-inspired open specification.

技術仕様

  • 用途: Liquid Cooling, Thermal Management
  • 最大作動圧力: 10.3 bar, 150 psi
  • 製品の種類: Push to Connect
  • 最高作動温度: 70 °C, 158 °F
  • 弁装置の種類: Flat Face
  • 最低作動温度: 32 °F
  • ボディサイズ: 1/8", 1/4", 3/8", 1/2" inch
  • 最大流量: 0.55 to 4.7 (Depending on size) gal/min
  • 接続の種類: Male UNF
  • ボディ材: Stainless Steel
  • シール材: EPDM
  • ホース内径: N/A

製品の詳細な説明

Universal Quick Disconnect Blindmate (UQDB) based on an Intel inspired open specification. Developed in collaboration with Intel Corporation.

Markets:
- Information Technology
- Electronics
- Data Centers
- Supercomputers

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- Reduced pressure drop for superior energy efficiency and system performance
- High resistance to vibrations and rotation
- Broad selection of sealing materials compatible with temperature and fluids
- Manufacturing process that eliminates contamination
- Global manufacturing and service capabilities

Applications:
- Liquid cooling
- Thermal Management
- Data Centers
- Supercomputers
- Electronics
- Servers
- Rackable Server Systems

関連文書

×

687365
687539