シャットオフ弁付2方向高応答弁 - シリーズTEP | #TEP100EH79C2HB0J


LOADING IMAGES
TEP100EH79C2HB0J
Click to View CAD Model

シャットオフ弁付2方向高応答弁 - シリーズTEP | #TEP100EH79C2HB0J OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


技術仕様

  • ポート接続: NG100
  • シール材: for HFC fluid
  • ポペット形式: Progressive
  • オプションの付属品: Without position control
  • マウント形式: Slip-in cartridge
  • 信号入力: 0 - +10 V
  • 製品シリーズ: High-response valve
  • オペレーションの種類: Pilot
  • 駆動の種類: VCD actuator
  • エレクトロニクスの種類: Onboard
  • 機能: 2-way
  • パフォーマンス: High response for controlled apoplications
  • パイロット吸入/排出の位置: External/external
  • マウントの種類: Slip-in cartridge
  • マウント位置: Unrestricted
  • 構成: N/A
  • 最大作動圧力: 350 bar
  • 流量: N/A
  • 最大流量: 6800
  • 最高作動温度: 50 °C
  • 最低作動温度: -20 °C
  • シール材: For HFC fluid
  • 種類が流体の場合: Water glycol, Hydraulic Oil
  • 重量: 157 kg
  • ボディ材: Steel
  • 最高流体温度: 60 °C
  • 最低流体温度: -25 °C
  • 作動温度: -20 to 50 °C
  • ポート接続: NG100
  • 信号入力: 0 to +10 VDC
  • フィルター効率: ISO 4406, 18/16/13
  • 仕様への対応: ISO 7368

アイテム情報

Parker’s 2-way high-response valves with shut-off valve series TEP in cartridge design are particularly suitable for demanding controlled and closed loop applications where high flow has to be precisely controlled at highest dynamics. TEP valves have a 2-stage design consisting of a DFplus pilot valve and a main stage with poppet and LVDT. Additionally, they are equipped with a direction control valve with position control for shutting off the pilot system.



Markets:

• Industrial

• Molding



Features/Benefits:

• High precision – for high quality products, minimum scrap rate and long machine lifetime

• Extremely fast step response – shortens material processing and thus cycle times

• Short delivery time – no warehousing necessary

• Active pilot operated 2-way high-response valve with shut-off valve

• Flow directions A-B and B-A

• Cavity and mounting pattern according to ISO 7368

• Completely mounted and adapted unit with integrated electronics

• Fail save position at electrical and/or hydraulic power down

• 8 sizes

• Shut-off function



Applications:

• General presses

• Injection molding

• Die cast


Function:
With the DFplus pilot valve the TEP achieves extremely fast response times: from 10.5 ms (NG25) up to 28 ms (NG100) with an accuracy of <0.1 % of the nominal flow. The pilot valve actively controls the poppet – independent of the pressure conditions in the main ports. The integrated electronics in the pilot of the TEP has two control loops for the main poppet and the pilot spool.  

In the de-energized position of the shut-off valve, the upper pilot control surface of the main spool is pressurized, the lower one is relieved to tank. Without pilot pressure, the main spool is closed by spring force. Independent of the DFplus pilot valve, the main spool remains always closed, if the shut-off valve is not activated.

If the solenoid of the shut-off-valve is energized, the position of the main spool is controlled by DFplus pilot valve and LVDT.

Please note:
It is basically required that the pilot pressure is at the level of the system pressure. At low system pressure the pilot pressure should be min. 140 bar, when high valve dynamics are desired.

In order to ensure the closed position, pilot pressure is required.

続きを読む 折りたたむ

CAD図面 + ファイル


関連文書

×

見積リクエスト

見積カートにアイテムが正しく追加されました 見積カートに進む

x

OK

x

ディストリビューターを探す

代理店を探す

ローカル連絡先

JAPAN PARKER GROUP 天王洲オフィス

東京都品川区東品川二丁目3番14号

東京フロントテラス16F

〒140-0002

Parkerアカウントを今すぐ取得

アカウントを一つ作成して、買い物の好みからアプリケーションアクセスまで、パーカーに関連するすべての項目を管理します。

687365
687478