Autoclave SM Series Needle Valves - 20,000 PSI (1378 bar) | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Outside Diameter (inch)

Stem Type

Valve Type

Options

Media

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave SM Series Needle Valves - 20,000 PSI (1378 bar)

Autoclave SM Series Needle Valves - 20,000 PSI (1378 bar)

Parker Autoclave Brand SM Series needle valves are a non-rotating rising stem design, with working pressures to 20,000 psi (1379 bar). Tubing sizes range from 1/4" to 1-1/2". The valve connections utilize the Parker Autoclave coned and threaded design.

Technical Specifications

  • Maximum Operating Pressure: 1379, 690 bar
  • Outside Diameter: 6.35, 9.53, 14.29, 19.05, 25.4 mm
  • Connection Type: SF250CX20, SF375CX20, SF562CX20, SF750CX20, SF1000CX20, SF562CX10, SF750CX10, SF1000CX10 , SF1000CX10, SF750CX20
  • Orifice Size: 0.125, 0.219, 0.312, 0.438, 0.562, 0.359, 0.516, 0.688 inch, 3.18, 5.56, 7.92, 11.13, 14.27, 9.12, 13.11, 17.48 mm
  • Specifications Met: EC-79, ISO 19880-3 tested, pending certification

Full Product Description

Parker Autoclave SM Series needle valves are designed with large ports for high flow applications. These valves have a non-rotating rising stem bar stock design with working pressures to 20,000 psi (1379 bar). The cone and thread connections utilize Parker Autoclave tubing with sizes from 1/4" to 1". Operating temperatures can go from -423F to 1200°F (-252°C to 649°C) with special graphite braided yarn packing (HT). 316 stainless steel construction is the standard material with other options available. Along with their many features these valves provide dependable and trouble free service in wide variety of applications.



Markets:

• Oil and Gas

• Petrochemical

• Chemical

•Transportation

• Research


Features/Benefits:

• Largest-port valves available for medium pressure applications.

• Tubing sizes available from 1/4” to 1”.

• Rising stem/barstock body design.

• Non-rotating stem prevents stem/seat galling.

• New one-piece stem design permits ease of assembly and packing replacement.

• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.

• PTFE encapsulated packing provides dependable stem and body sealing.

• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.

• Choice of Vee or Regulating stem tip.

•EC-79 Certified for use on-board hydrogen powered vehicles.

•ISO 19880-3 tested

• Available in five body patterns.     


Applications:

• Medium Pressure Skid Panels

• Water Blasting

• Chemical Injection Skids

• Medium Pressure Fluid Handling Systems

•On-board hydrogen-powered vehicles

• Hydrogen refueling stations


Autoclave Engineers

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
FRC Flow Control Needle Valves
×
Products Maximum Working Pressure (psi) Outside Diameter (inch) Stem Type Valve Type Options Media
20SM4071 20000 0.25 VEE 2-Way Straight
20SM4081 20000 0.25 REG 2-Way Straight
20SM6071 20000 0.375 VEE 2-Way Straight
20SM6081 20000 0.375 REG 2-Way Straight
20SM9071 20000 0.5625 VEE 2-Way Straight
20SM9081 20000 0.5625 REG 2-Way Straight
20SM12071 20000 0.75 VEE 2-Way Straight
20SM12081 20000 0.75 REG 2-Way Straight
20SM16071 20000 1 VEE 2-Way Straight
20SM16081 20000 1 REG 2-Way Straight
10SM9071 10000 0.5625 VEE 2-Way Straight
10SM9081 10000 0.5625 REG 2-Way Straight
10SM12071 10000 0.75 VEE 2-Way Straight
10SM12081 10000 0.75 REG 2-Way Straight
10SM16071 10000 1 VEE 2-Way Straight
10SM16081 10000 1 REG 2-Way Straight
20SM4072 20000 0.25 VEE 2-Way Angle
20SM4082 20000 0.25 REG 2-Way Angle
20SM6072 20000 0.375 VEE 2-Way Angle
20SM6082 20000 0.375 REG 2-Way Angle
20SM9072 20000 0.5625 VEE 2-Way Angle
20SM9082 20000 0.5625 REG 2-Way Angle
20SM12072 20000 0.75 VEE 2-Way Angle
20SM12082 20000 0.75 REG 2-Way Angle
20SM16072 20000 1 VEE 2-Way Angle
20SM16082 20000 1 REG 2-Way Angle
10SM9072 10000 0.5625 VEE 2-Way Angle
10SM9082 10000 0.5625 REG 2-Way Angle
10SM12072 10000 0.75 VEE 2-Way Angle
10SM12082 10000 0.75 REG 2-Way Angle
10SM16072 10000 1 VEE 2-Way Angle
10SM16082 10000 1 REG 2-Way Angle
20SM4073 20000 0.25 VEE 3-Way / 2 on Pressure
20SM4083 20000 0.25 REG 3-Way / 2 on Pressure
20SM6073 20000 0.375 VEE 3-Way / 2 on Pressure
20SM6083 20000 0.375 REG 3-Way / 2 on Pressure
20SM9073 20000 0.5625 VEE 3-Way / 2 on Pressure
20SM9083 20000 0.5625 REG 3-Way / 2 on Pressure
20SM12073 20000 0.75 VEE 3-Way / 2 on Pressure
20SM12083 20000 0.75 REG 3-Way / 2 on Pressure
20SM16073 20000 1 VEE 3-Way / 2 on Pressure
20SM16083 20000 1 REG 3-Way / 2 on Pressure
10SM9073 10000 0.5625 VEE 3-Way / 2 on Pressure
10SM9083 10000 0.5625 REG 3-Way / 2 on Pressure
10SM12073 10000 0.75 VEE 3-Way / 2 on Pressure
10SM12083 10000 0.75 REG 3-Way / 2 on Pressure
10SM16073 10000 1 VEE 3-Way / 2 on Pressure
10SM16083 10000 1 REG 3-Way / 2 on Pressure
20SM4074 20000 0.25 VEE 3-Way / 1 on Pressure
20SM4084 20000 0.25 REG 3-Way / 1 on Pressure
20SM6074 20000 0.375 VEE 3-Way / 1 on Pressure
20SM6084 20000 0.375 REG 3-Way / 1 on Pressure
20SM9074 20000 0.5625 VEE 3-Way / 1 on Pressure
20SM9084 20000 0.5625 REG 3-Way / 1 on Pressure
20SM12074 20000 0.75 VEE 3-Way / 1 on Pressure
20SM12084 20000 0.75 REG 3-Way / 1 on Pressure
20SM16074 20000 1 VEE 3-Way / 1 on Pressure
20SM16084 20000 1 REG 3-Way / 1 on Pressure
10SM9074 10000 0.5625 VEE 3-Way / 1 on Pressure
10SM9084 10000 0.5625 REG 3-Way / 1 on Pressure
10SM12074 10000 0.75 VEE 3-Way / 1 on Pressure
10SM12084 10000 0.75 REG 3-Way / 1 on Pressure
10SM16074 10000 1 VEE 3-Way / 1 on Pressure
10SM16084 10000 1 REG 3-Way / 1 on Pressure
20SM4872 20000 0.25 VEE 2-Way Angle / Replaceable Seat
20SM4882 20000 0.25 REG 2-Way Angle / Replaceable Seat
20SM6872 20000 0.375 VEE 2-Way Angle / Replaceable Seat
20SM6882 20000 0.375 REG 2-Way Angle / Replaceable Seat
20SM9872 20000 0.5625 VEE 2-Way Angle / Replaceable Seat
20SM9882 20000 0.5625 REG 2-Way Angle / Replaceable Seat
20SM12872 20000 0.75 VEE 2-Way Angle / Replaceable Seat
20SM12882 20000 0.75 REG 2-Way Angle / Replaceable Seat
20SM16872 20000 1 VEE 2-Way Angle / Replaceable Seat
20SM16882 20000 1 REG 2-Way Angle / Replaceable Seat
10SM9872 10000 0.5625 VEE 2-Way Angle / Replaceable Seat
10SM9882 10000 0.5625 REG 2-Way Angle / Replaceable Seat
10SM12872 10000 0.75 VEE 2-Way Angle / Replaceable Seat
10SM12882 10000 0.75 REG 2-Way Angle / Replaceable Seat
10SM16872 10000 1 VEE 2-Way Angle / Replaceable Seat
10SM16882 10000 1 REG 2-Way Angle / Replaceable Seat
20SM4075 20000 0.25 VEE 3-Way / 2-Stem Manifold
20SM4085 20000 0.25 REG 3-Way / 2-Stem Manifold
20SM6075 20000 0.375 VEE 3-Way / 2-Stem Manifold
20SM6085 20000 0.375 REG 3-Way / 2-Stem Manifold
20SM9075 20000 0.5625 VEE 3-Way / 2-Stem Manifold
20SM9085 20000 0.5625 REG 3-Way / 2-Stem Manifold
20SM12075 20000 0.75 VEE 3-Way / 2-Stem Manifold
20SM12085 20000 0.75 REG 3-Way / 2-Stem Manifold
20SM16075 20000 1 VEE 3-Way / 2-Stem Manifold
20SM16085 20000 1 REG 3-Way / 2-Stem Manifold
10SM9075 10000 0.5625 VEE 3-Way / 2-Stem Manifold
10SM9085 10000 0.5625 REG 3-Way / 2-Stem Manifold
10SM12075 10000 0.75 VEE 3-Way / 2-Stem Manifold
10SM12085 10000 0.75 REG 3-Way / 2-Stem Manifold
10SM16075 10000 1 VEE 3-Way / 2-Stem Manifold
10SM16085 10000 1 REG 3-Way / 2-Stem Manifold
20SM12071-KHYGEC79 20000 0.75 VEE 2-Way Straight Antivibration fitting supplied with the valve Hydrogen
20SM16071-KHYGEC79 20000 1 VEE 2-Way Straight Antivibration fitting supplied with the valve Hydrogen
20SM4071-KHYGEC79 20000 0.25 VEE 2-Way Straight Antivibration fitting supplied with the valve Hydrogen
20SM6071-KHYGEC79 20000 0.375 VEE 2-Way Straight Antivibration fitting supplied with the valve Hydrogen
20SM9071-KHYGEC79 20000 0.5625 VEE 2-Way Straight Antivibration fitting supplied with the valve Hydrogen
20SM12071-HYGEC79 20000 0.75 VEE 2-Way Straight Hydrogen
20SM4071-HYGEC79 20000 0.25 VEE 2-Way Straight Hydrogen

687611
687516