Filter Differential Pressure Indicator - FMU and DPI Series | Product Series

Filter by

    No filters selected

Indicator Type

Indicator Pressure Setting

Seal Material

Housing Material

Connection Type

Maximum Operating Pressure

Electrical Connection

Power Supply Voltage

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Filter Differential Pressure Indicator - FMU and DPI Series

Filter Differential Pressure Indicator - FMU and DPI Series

A comprehensive range of high quality indicators for mobile, industrial and marine applications. Maximum pressure 420 bar.

Full Product Description

Ideal for giving accurate visual, electronic or electrical feedback of filter element condition, in order to facilitate effective maintenance and ensuring hydraulic systems, marine/mobile or industrial are protected from particulate contamination.


The DPI range of filter condition indicators are designed for use with Parker GMF and EPF filters. Whilst the FMU range are designed for use on a wide range of Parker filters and suitable for competitive interchange (consult Parker Filtration for details).


Product Features:

• Accurate visual, electronic or electrical filter condition feedback.


• Maximum pressure 420 bar.


Typical Applications:

• Industrial equipment


• Mobile equipment


• Marine/offshore applications

Related Documents

×
Products Indicator Type Indicator Pressure Setting Seal Material Housing Material Connection Type Maximum Operating Pressure Electrical Connection Power Supply Voltage Options
DPIC1GVS08MM51 Continuous 4-20mA, digital PNP, N.O. 1.2 bar Fluoroelastomer Brass SAE8 450 bar M12X1 – 5 PIN male connection 24 V±10% Standard
DPIC1KVS08MM51 Continuous 4-20mA, digital PNP, N.O. 2.5 bar Fluoroelastomer Brass SAE8 450 bar M12X1 – 5 PIN male connection 24 V±10% Standard
DPIC1MVS08MM51 Continuous 4-20mA, digital PNP, N.O. 5.0 bar Fluoroelastomer Brass SAE8 450 bar M12X1 – 5 PIN male connection 24 V±10% Standard
DPIC1MVS08MM5EX Continuous 4-20mA, digital PNP, N.O. 5.0 bar Fluoroelastomer Brass SAE8 450 bar M12X1 – 5 PIN male connection 24 V±10% Atex 2014/34/EU-Annex II: II 1/3G Ex ma/ec IIC T6 Ga/Gc T6
DPIC3GVS08MM51 Continuous 4-20mA, digital PNP, N.C. 1.2 bar Fluoroelastomer Brass SAE8 450 bar M12X1 – 5 PIN male connection 24 V±10% Standard
DPIC3KVS08MM51 Continuous 4-20mA, digital PNP, N.C. 2.5 bar Fluoroelastomer Brass SAE8 450 bar M12X1 – 5 PIN male connection 24 V±10% Standard
DPIC3MVS08MM51 Continuous 4-20mA, digital PNP, N.C. 5.0 bar Fluoroelastomer Brass SAE8 450 bar M12X1 – 5 PIN male connection 24 V±10% Standard
DPIF1KVS08MM430S19 Electronic-visual, PNP, N.O. 2.5 bar Fluoroelastomer Brass SAE8 450 bar M12x1 -4 pin male connection 19 to 30VDC Thermal lockout 30°C, RINA approval
DPIF3GVS08MM41 Electronic-visual, PNP, N.C. 1.2 bar Fluoroelastomer Brass SAE8 450 bar M12x1 -4 pin male connection 19 to 30VDC Standard
DPIF3KVS08MM430S15 Electronic-visual, PNP, N.C. 2.5 bar Fluoroelastomer Brass SAE8 450 bar M12x1 -4 pin male connection 19 to 30VDC Thermal lockout 30°C, RINA approval
DPIM3MVS08RX1 Visual autoreset 5.0 bar Fluoroelastomer Stainless Steel SAE8 450 bar No electrical connection Not applicable Standard
DPIT1MVS08MDC1 Electrical NC/NO 5.0 bar Fluoroelastomer Brass SAE8 450 bar DIN 43650 connector max 250V Standard
DPIT6LBS08MD21 Electrical NC 3.5 bar Nitrile Brass SAE8 450 bar PA6.6 - Deutsch DT04-2P max 48VDC Standard
FMUF1FVMU12HS01 Electronic 4 LED, PNP, N.O. 1.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Suitable for water application
FMUF1KVMU12HS02 Electronic 4 LED, PNP, N.O. 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Suitable for water application
FMUF1KVMU14MS01 Electronic 4 LED, PNP, N.O. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar M12x1 -4 pin male connection 10 to 36VDC Standard
FMUF1MVMU14HS01 Electronic 4 LED, PNP, N.O. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar M12x1 -4 pin male connection 10 to 36VDC Standard
FMUF1NVMU14M Electronic 4 LED, PNP, N.O. 7.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3HVMU14MS01 Electronic 4 LED, PNP, N.C. 1.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Nickel plated
FMUM3KVRS08 Visual autoreset 2.5 bar Fluoroelastomer Stainless Steel SAE8 420 bar No electrical connection Not applicable Standard
FMUM3LVRS08 Visual autoreset 3.5 bar Fluoroelastomer Stainless Steel SAE8 420 bar No electrical connection Not applicable Standard
FMUT1FVMU12HS01 Electrical NC/NO 1.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector max 250V Suitable for water application
FMUT1GVMU14MS01 Electrical NC/NO 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar PA6.6 - Deutsch DT04-2P max 250V Standard
FMUT1KVMS08 Electrical NC/NO 2.5 bar Fluoroelastomer Brass SAE8 420 bar DIN 43650 connector max 250V Standard
FMUT1KVMU14MS02 Electrical NC/NO 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar Delphi connector max 250V Standard
FMUT1LBMS08 Electrical NC/NO 3.5 bar Nitrile Brass SAE8 420 bar DIN 43650 connector max 250V Standard
FMUT1LVRS08 Electrical NC/NO 3.5 bar Fluoroelastomer Stainless Steel SAE8 420 bar DIN 43650 connector max 250V Standard
FMUT1MVMU14HS01 Electrical NC/NO 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar PA6.6 - Deutsch DT04-2P max 250V Standard
FMUT1MVRS08 Electrical NC/NO 5.0 bar Fluoroelastomer Stainless Steel SAE8 420 bar DIN 43650 connector max 250V Standard
FMUX3HBMU12HS01 Electronic, PNP, N.C., EX 1.5 bar Nitrile Brass 3/4-16 UNF-2A 420 bar Halogen free 10m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6, with declaration of conformity
DPIF1KVS08MM41 Electronic-visual, PNP, N.O. 2.5 bar Fluoroelastomer Brass SAE8 450 bar M12x1 -4 pin male connection 19 to 30VDC Standard
DPIF1KVU12HMM41 Electronic-visual, PNP, N.O. 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar M12x1 -4 pin male connection 19 to 30VDC Standard
DPIF1MVS08MM41 Electronic-visual, PNP, N.O. 5.0 bar Fluoroelastomer Brass SAE8 450 bar M12x1 -4 pin male connection 19 to 30VDC Standard
DPIF3KVS08MM41 Electronic-visual, PNP, N.C. 2.5 bar Fluoroelastomer Brass SAE8 450 bar M12x1 -4 pin male connection 19 to 30VDC Standard
DPIF3LVS08MM41 Electronic-visual, PNP, N.C. 3.5 bar Fluoroelastomer Brass SAE8 450 bar M12x1 -4 pin male connection 19 to 30VDC Standard
DPIF3MVS08MM41 Electonic-visual, PNP, N.C. 5.0 bar Fluoroelastomer Brass SAE8 450 bar M12x1 -4 pin male connection 19 to 30VDC Standard
DPIF3MVU14HMM41 Electronic-visual, PNP, N.C. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar M12x1 -4 pin male connection 19 to 30VDC Standard
DPIM3GVS08MX1 Visual autoreset 1.2 bar Fluoroelastomer Brass SAE8 450 bar n/a n/a Standard
DPIM3GVU14MMX1 Visual autoreset 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar n/a n/a Standard
DPIM3HVU12HMX1 Visual autoreset 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
DPIM3KVS08MX1 Visual autoreset 2.5 bar Fluoroelastomer Brass SAE8 450 bar n/a n/a Standard
DPIM3LVS08MX1 Visual autoreset 3.5 bar Fluoroelastomer Brass SAE8 450 bar n/a n/a Standard
DPIM3MVS08MX1 Visual autoreset 5.0 bar Fluoroelastomer Brass SAE8 450 bar n/a n/a Standard
DPIT1GVS08MDC1 Electrical NC/NO 1.2 bar Fluoroelastomer Brass SAE8 450 bar DIN 43650 connector Max 250V Standard
DPIT1HVU12HMDC1 Electrical NC/NO 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
DPIT1KVS08MDC1 Electrical NC/NO 2.5 bar Fluoroelastomer Brass SAE8 450 bar DIN 43650 connector Max 250V Standard
DPIT1LVS08MDC1 Electrical NC/NO 3.5 bar Fluoroelastomer Brass SAE8 450 bar DIN 43650 connector Max 250V Standard
DPIT6MBS08MD21 Electrical NC 5.0 bar Nitrile Brass SAE8 450 bar PA6.6 - Deutsch DT04-2P Max 48VDC Standard
FMUF1FEMU12H Electronic 4 LED, PNP, N.O. 1.0 bar EPDM Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1FVMU12H Electronic 4 LED, PNP, N.O. 1.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1GBMHG08 Electronic 4 LED, PNP, N.O. 1.2 bar Nitrile Brass G½" 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1GVMU14H Electronic 4 LED, PNP, N.O. 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1GVMU14M Electronic 4 LED, PNP, N.O. 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1GVRU12H Electronic 4 LED, PNP, N.O. 1.2 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1HVMU12H Electronic 4 LED, PNP, N.O. 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1KEMU12H Electronic 4 LED, PNP, N.O. 2.5 bar EPDM Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1KVMU12H Electronic 4 LED, PNP, N.O. 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1KVMU12H30 Electronic 4 LED, PNP, N.O. 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Temp. lockout 30°C
FMUF1KVMU14H Electronic 4 LED, PNP, N.O. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1KVMU14M Electronic 4 LED, PNP, N.O. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1MBMHG08 Electronic 4 LED, PNP, N.O. 5.0 bar Nitrile Brass G½" 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1MEMU12H Electronic 4 LED, PNP, N.O. 5.0 bar EPDM Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1MVMU12H Electronic 4 LED, PNP, N.O. 5.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1MVMU14H Electronic 4 LED, PNP, N.O. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1MVMU14M Electronic 4 LED, PNP, N.O. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1NBMHG08 Electronic 4 LED, PNP, N.O. 7.0 bar Nitrile Brass G½" 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1NVMU12H Electronic 4 LED, PNP, N.O. 7.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1NVMU14H Electronic 4 LED, PNP, N.O. 7.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1NVRU12H Electronic 4 LED, PNP, N.O. 7.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1SVMU12H Electronic 4 LED, PNP, N.O. 3.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF1UVMU12H Electronic 4 LED, PNP, N.O. 0.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2FVMU12H Electronic 4 LED, NPN, N.O. 1.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2FVRU12H Electronic 4 LED, NPN, N.O. 1.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2GVMU14M Electronic 4 LED, NPN, N.O. 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2GVRU12H Electronic 4 LED, NPN, N.O. 1.2 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2HVMU12H Electronic 4 LED, NPN, N.O. 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2HVRU12H Electronic 4 LED, NPN, N.O. 1.5 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2IVMU12H Electronic 4 LED, NPN, N.O. 2.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2KEMU12H Electronic 4 LED, NPN, N.O. 2.5 bar EPDM Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2KHAU12M Electronic 4 LED, NPN, N.O. 2.5 bar HNBR Aluminium 3/4-16 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2KVMU12H Electronic 4 LED, NPN, N.O. 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2KVMU14H Electronic 4 LED, NPN, N.O. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2KVRU14M Electronic 4 LED, NPN, N.O. 2.5 bar Fluoroelastomer Stainless Steel 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2MVMU12H Electronic 4 LED, NPN, N.O. 5.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2MVMU14H Electronic 4 LED, NPN, N.O. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2MVMU14M Electronic 4 LED, NPN, N.O. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2NVMU14M Electronic 4 LED, NPN, N.O. 7.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF2SVMU12H Electronic 4 LED, NPN, N.O. 3.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3FVMU12H Electronic 4 LED, PNP, N.C. 1.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3GVMU14M Electronic 4 LED, PNP, N.C. 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3HVMU12H Electronic 4 LED, PNP, N.C. 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3HVMU14M Electronic 4 LED, PNP, N.C. 1.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3KBMU12H Electronic 4 LED, PNP, N.C. 2.5 bar Nitrile Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3KBMU14M Electronic 4 LED, PNP, N.C. 2.5 bar Nitrile Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3KVMU12H Electronic 4 LED, PNP, N.C. 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3KVMU14H Electronic 4 LED, PNP, N.C. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3KVMU14H0 Electronic 4 LED, PNP, N.C. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Temp. lockout 0°C
FMUF3KVMU14M Electronic 4 LED, PNP, N.C. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3KVMU14M10 Electronic 4 LED, PNP, N.C. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3MVMU12H Electronic 4 LED, PNP, N.C. 5.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3MVMU14H Electronic 4 LED, PNP, N.C. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3MVMU14H0 Electronic 4 LED, PNP, N.C. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Temp. lockout 0°C
FMUF3MVMU14H10 Electronic 4 LED, PNP, N.C. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Temp. lockout 10°C
FMUF3MVMU14M Electronic 4 LED, PNP, N.C. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3NVMU12H Electronic 4 LED, PNP, N.C. 7.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3NVMU14H Electronic 4 LED, PNP, N.C. 7.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3NVMU14M Electronic 4 LED, PNP, N.C. 7.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Standard
FMUF3PVMU14H0X Electronic 4 LED, PNP, N.C. 8.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Temp. lockout 0°C, Supplied without connector
FMUF3PVMU14M0X Electronic 4 LED, PNP, N.C. 8.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector 10 to 36VDC Temp. lockout 0°C, Supplied without connector
FMUF3SVMU12H Electronic 4 LED, PNP, N.C. 3.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF4HVMU12H Electronic 4LED, NPN, N.C. 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF4KERU12H Electronic 4LED, NPN, N.C. 2.5 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF4MVMU14H Electronic 4LED, NPN, N.C. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector 10 to 36VDC Standard
FMUF5GVMS08 Electronic 4 LED+M12 plug, PNP, Alarm:N.C.; Warning: N.O. 1.2 bar Fluoroelastomer Brass SAE8 420 bar M12x1 -4 pin male connection 10 to 36VDC Standard
FMUF5KVMU14M Electronic 4 LED+M12 plug, PNP, Alarm:N.C.; Warning: N.O. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar M12x1 -4 pin male connection 10 to 36VDC Standard
FMUF5KVMU14M0 Electronic 4 LED+M12 plug, PNP, Alarm:N.C.; Warning: N.O. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar M12x1 -4 pin male connection 10 to 36VDC Temp. lockout 0°C
FMUF5MVMM20 Electronic 4 LED+M12 plug, PNP, Alarm:N.C.; Warning: N.O. 5.0 bar Fluoroelastomer Brass M20 x 1,5 420 bar M12x1 -4 pin male connection 10 to 36VDC Standard
FMUF5MVMS08 Electronic 4 LED+M12 plug, PNP, Alarm:N.C.; Warning: N.O. 5.0 bar Fluoroelastomer Brass SAE8 420 bar M12x1 -4 pin male connection 10 to 36VDC Standard
FMUF5MVMS0810 Electronic 4 LED+M12 plug, PNP, Alarm:N.C.; Warning: N.O. 5.0 bar Fluoroelastomer Brass SAE8 420 bar M12x1 -4 pin male connection 10 to 36VDC Temp. lockout 10°C
FMUF5MVMU14H Electronic 4 LED+M12 plug, PNP, Alarm:N.C.; Warning: N.O. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar M12x1 -4 pin male connection 10 to 36VDC Standard
FMUF5MVMU14H10 Electronic 4 LED+M12 plug, PNP, Alarm:N.C.; Warning: N.O. 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar M12x1 -4 pin male connection 10 to 36VDC Temp. lockout 10°C
FMUF7KVMU14H Electronic 4 LED+M12 plug, PNP, both alarm and warning: N.C. 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar M12x1 -4 pin male connection 10 to 36VDC Standard
FMUM1GVMU12H Visual manual reset 1.2 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM1KERU12H Visual manual reset 2.5 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM1KVMU12H Visual manual reset 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM1KVRU12H Visual manual reset 2.5 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM1MERU12H Visual manual reset 5.0 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM1MVMU12H Visual manual reset 5.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM1MVRU12H Visual manual reset 5.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM1NVRU12H Visual manual reset 7.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3CVMU14M Visual autoreset 0.7 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar n/a n/a Standard
FMUM3FVMU12H Visual autoreset 1.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3FVMU14M Visual autoreset 1.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar n/a n/a Standard
FMUM3FVRU12H Visual autoreset 1.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3GVMU12H Visual autoreset 1.2 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3GVMU14M Visual autoreset 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar n/a n/a Standard
FMUM3GVRU12H Visual autoreset 1.2 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3GVRU14M Visual autoreset 1.2 bar Fluoroelastomer Stainless Steel 7/8-14 UNF-2A 250 bar n/a n/a Standard
FMUM3HVMU12H Visual autoreset 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3HVRU12H Visual autoreset 1.5 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3KEMU12H Visual autoreset 2.5 bar EPDM Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3KERU12H Visual autoreset 2.5 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3KVMU12H Visual autoreset 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3KVMU14H Visual autoreset 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar n/a n/a Standard
FMUM3KVMU14M Visual autoreset 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar n/a n/a Standard
FMUM3KVRU12H Visual autoreset 2.5 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3MBMU12H Visual autoreset 5.0 bar Nitrile Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3MVMU12H Visual autoreset 5.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3MVMU14H Visual autoreset 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar n/a n/a Standard
FMUM3MVMU14M Visual autoreset 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar n/a n/a Standard
FMUM3MVRU12H Visual autoreset 5.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3NEMU12H Visual autoreset 7.0 bar EPDM Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3NERU12H Visual autoreset 7.0 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3NVMU12H Visual autoreset 7.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3NVRU12H Visual autoreset 7.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUM3OVMU12H Visual autoreset 0.3 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar n/a n/a Standard
FMUT1CVMU14M Electrical NC/NO 0.7 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1FERU12H Electrical NC/NO 1.0 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1FVMU12H Electrical NC/NO 1.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1FVMU14M Electrical NC/NO 1.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1FVRU12M Electrical NC/NO 1.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1GVMS08 Electrical NC/NO 1.2 bar Fluoroelastomer Brass SAE8 420 bar DIN 43650 connector Max 250V Standard
FMUT1GVMU14H Electrical NC/NO 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1GVMU14M Electrical NC/NO 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1HVMU12H Electrical NC/NO 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1HVMU14M Electrical NC/NO 1.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1IVMU12H Electrical NC/NO 2.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1KBMHG08 Electrical NC/NO 2.5 bar Nitrile Brass G½" 420 bar DIN 43650 connector Max 250V Standard
FMUT1KEMU12H Electrical NC/NO 2.5 bar EPDM Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1KERU12H Electrical NC/NO 2.5 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1KVMU14H Electrical NC/NO 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1KVMU14M Electrical NC/NO 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1KVRU12H Electrical NC/NO 2.5 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1KVRU14M Electrical NC/NO 2.5 bar Fluoroelastomer Stainless Steel 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1LVMU14H Electrical NC/NO 3.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1LVMU14M Electrical NC/NO 3.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1MERU12H Electrical NC/NO 5.0 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1MVMU12H Electrical NC/NO 5.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1MVMU14H Electrical NC/NO 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1MVMU14M Electrical NC/NO 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1MVRU12H Electrical NC/NO 5.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1NERU12H Electrical NC/NO 7.0 bar EPDM Stainless Steel 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1NVMU12H Electrical NC/NO 7.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1NVMU14H Electrical NC/NO 7.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1OVMU12H Electrical NC/NO 0.3 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUT1PVMU14M Electrical NC/NO 8.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar DIN 43650 connector Max 250V Standard
FMUT1SVMU12H Electrical NC/NO 3.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard
FMUX1CVMU14M Electronic, PNP, N.O, EX 0.7 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1FVMU14M Electronic, PNP, N.O, EX 1.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1FVRU12H Electronic, PNP, N.O, EX 1.0 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1HVMU12H Electronic, PNP, N.O, EX 1.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1HVRU12H Electronic, PNP, N.O, EX 1.5 bar Fluoroelastomer Stainless Steel 3/4-16 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1KVMU12H Electronic, PNP, N.O, EX 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1KVMU14M Electronic, PNP, N.O, EX 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1KVRU14M Electronic, PNP, N.O, EX 2.5 bar Fluoroelastomer Stainless Steel 7/8-14 UNF-2A 250 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1MBMU12H Electronic, PNP, N.O, EX 5.0 bar Nitrile Brass 3/4-16 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1MVMU14H Electronic, PNP, N.O, EX 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX1NVMU12H Electronic, PNP, N.O, EX 7.0 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX3GVMU14M Electronic, PNP, N.C., EX 1.2 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX3HBMU12H Electronic, PNP, N.C., EX 1.5 bar Nitrile Brass 3/4-16 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX3KVMU12H Electronic, PNP, N.C., EX 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX3KVMU14M Electronic, PNP, N.C., EX 2.5 bar Fluoroelastomer Brass 7/8-14 UNF-2A 250 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUX3MVMU14H Electronic, PNP, N.C., EX 5.0 bar Fluoroelastomer Brass 7/8-14 UNF-2A 420 bar Halogen free 10 m cable 10 to 36VDC Atex 94/9/EC: (Ex) II 2 GD Eex mII T6
FMUT1KVMU12H Electrical NC/NO 2.5 bar Fluoroelastomer Brass 3/4-16 UNF-2A 420 bar DIN 43650 connector Max 250V Standard

687611
C89472