Hastings - Centrifugal Lube Spinner Elements | Product Series

Filter by

    No filters selected

Product Type

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hastings - Centrifugal Lube Spinner Elements

Hastings - Centrifugal Lube Spinner Elements

Lube Spinners are by-pass filters that provide supplemental cleaning to engine oil.

Technical Specifications

  • Brand: Hastings

Full Product Description

Lube Spinners are by-pass filters that provide supplemental cleaning to engine oil. En route to the engine, a small percentage of the oil is diverted to the spinner. Contaminant is forced to the outer walls of the filter through centrifugal force, while the oil is returned to the reservoir.
Features/Benefits:
• By-pass filters improve oil cleanliness levels, thereby extending oil life and preventing premature part failures
• Extend service intervals and reduce downtime and total cost of ownership
• Proudly designed and manufactured in the USA to the highest quality and performance standards
• Hastings engine oil filters are designed to meet or exceed original equipment performance to provide the required level of protection and maintain warranty coverage
Applications:
• Synthetic oil
• Synthetic blends
• High-mileage oil
• Conventional oil
Products Product Type Notes
KF22 Hastings KF22 has been obsoleted and replaced by Baldwin BC110.
LF742 Hastings LF742 has been obsoleted and replaced by Baldwin BC7394.
KF54 Hastings KF54 has been obsoleted and replaced by Baldwin BC7242.
KF51 Hastings KF51 has been obsoleted and replaced by Baldwin BC7228.
KF47 Hastings KF47 has been obsoleted and replaced by Baldwin BC7173.
BC7194 Hastings BC7194 has been obsoleted and replaced by Baldwin BC7194.
KF56 Hastings KF56 has been obsoleted and replaced by Baldwin BC7326.
LF747 Hastings LF747 has been obsoleted and replaced by Baldwin BC7485.
BC7194 Centrifugal By-Pass Lube Element Hastings BC7194 has been obsoleted and replaced by Baldwin BC7194.
KF22
LF742
KF54
KF51
KF47
KF56
LF747

687611
082700