The Parker Service Master COMPACT | #K-SCM-370-0-02


LOADING IMAGES
K-SCM-370-0-02

The Parker Service Master COMPACT | #K-SCM-370-0-02

Measuring device


Technical Specifications

  • Includes: Cable USB A - USB C - 1m
  • Calibration Type: Calibration Certificate (ISO 9001)
  • Version: ANALOG/AUX
  • Product Type: Measuring device
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment
  • Technology: Fluid & Gas Handling, Hydraulics
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division

Item Information

Measuring device analogue with calibration certificate according to ISO 9001

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Korea

1002nd Floor Pangyo Innovalley E-dong. Pankyo-ro 255

Bundang-gu Seongnam-si,Gyeonggi-do, 13486, Korea

parkerkr@parker.com

Sout Korea

Phone

+ 82 (0)31 359-0700

Fax

+ 82 (0)31 359-0800

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687611
687614