LORD Fluidlastic™ Mounts for Industrial Applications | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD Fluidlastic™ Mounts for Industrial Applications

LORD Fluidlastic™ Mounts for Industrial Applications

LORD Fluidlastic mounts combine rubber and fluids to provide vibration isolation and noise reduction measurably better than conventional mounts. They also provide greater versatility because the mounts are tuned to precisely match application.

Full Product Description

LORD Fluidlastic™ Mounts combine rubber and fluids to provide vibration isolation and noise reduction measurably better than conventional mounts. They also provide greater versatility because the mounts are tuned to precisely match application requirements. This new generation of mounts will help you solve tough vibration and noise problems.

Three-In-One Performance
The Fluidlastic Mount is three mounts in one depending upon the frequency and amplitude of the excitation. First, it’s a spring providing basic load and motion capability to the system. Second, it’s a damper providing restricted motion at or near resonant conditions. And thirdly, it’s a tuned absorber providing superior isolation at a specific frequency.
Fluidlastic Mounts are rubber mounts which encapsulate a fluid that flows through a variety of ports and orifices depending upon the dynamic characteristics needed. The result is a very versatile and effective vibration isolator.

Why They Out-Perform Conventional Rubber Mounts
The Fluidlastic Mount concept allows the use of a softer mount for better isolation of vibration and uses internal fluid damping to reduce motions at resonant conditions or shock inputs. Fluidlastic mounts offer tuneable damping. The level of damping and the frequency where the peak damping occurs can be specified. A variety of fluids and orifice configurations create this damper effect. The fluid provides damping in the amplification region, as well as very low damping in the isolation region.
Another important feature of the Fluidlastic Mount is a conveniently packaged tuned absorber. Fluid movement within the mount as it is deflected becomes a tuned mass at a specific frequency or frequency band. This absorber effect is accomplished by the porting and geometry of the fluid path within the mount. The result is a dynamic stiffness that is considerably softer than the static stiffness for that frequency range. This feature is especially useful in improving isolation of noise or vibration at a predominant frequency.
Parker Lord’s design experience along with our test and analytical capability makes us the leader in the field of a new generation of mounts.

Related Documents

×
Products Trade Name
FL-1002 LORD FL-1002 Series Fluidlastic Mount
FL-1534 LORD Standard Broadband Viscous Mount

687611
1A0MGW