Nitrile 70 Durometer O-Ring Kit, Black , UL Listed | Product Series

Filter by

    No filters selected

Color

Markets

Fluid Compatibility

Thermal Application (F)

Nominal Hardness Range

Polymer Family

Certificates

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrile 70 Durometer O-Ring Kit, Black , UL Listed

Nitrile 70 Durometer O-Ring Kit, Black , UL Listed

Parker's nitrile (NBR) O-ring kits contain 37 popular AS568 sizes and 513 total O-rings.

Technical Specifications

  • Inside Diameter: Various
  • Width: Various
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Thermal Application Type: Standard (-30 to 250°F)
  • Minimum Operating Temperature: -30 °F
  • Durometer: 70 Shore A
  • Maximum Operating Temperature: 250 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: UL, MIL/Aero, UL-Fire, UL-GasAlc, UL-MPSGas, UL-NatGas, UL-FuelOil, UL-HtdFuelOil, UL-Ammonia, UL-DryChem, MIL-G-21569B Class I
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

When part numbers are missing, seal dimensions are unknown, and the parts themselves are unavailable from the equipment OEM, these o-ring kits can save the day, not to mention hours of downtime. More than eight different standard kits give you a choice of compounds and o-ring sizes for a wide range of sealing applications. The end result? Multiple sealing solutions for the same cost as a single OEM replacement part. Well even build custom kits using any of our 200-plus compounds.

• Heat resistance
• Up to 100°C (212°F) with shorter life @ 121°C (250°F)
• Cold flexibility
• Depending on individual compound, between -34°C and -57°C (-30°F and -70°F)
• Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water (special compounds up to 100°C) (212°F)
• Used for general purpose, MIL-G-21569 CL 1, UL Listed

Related Documents

×
Products Color Markets Fluid Compatibility Thermal Application (F) Nominal Hardness Range Polymer Family Certificates
PLSTC STD KIT N0674 Black General Oils Standard (-30F to 250F) 70 Acrylonitrile-Butadiene Nitrile (NBR) UL, MIL/Aero

687611
687519