Vacuum Cups - PCG Series (Multiple Bellows Cups) | ParkerKR

Vacuum Cups - PCG Series (Multiple Bellows Cups) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Vacuum Cups - PCG Series (Multiple Bellows Cups)

Vacuum Cups - PCG Series (Multiple Bellows Cups)

PCG style cups are a 2-1/2" bellows type cup design. Flexible bellows allows the cup to conform to the product's surface to improve the vacuum seal. Cup sizes range from 5 to 90mm diameters.

Technical Specifications

  • Operating Pressure: n/a
  • Product Type: Vacuum Cup/Pad
  • Technology: Pneumatics
  • Vacuum Cup Type: 2-1/2", Bellows
  • Vacuum Cup Diameter: 5 to 90 mm
  • Vacuum Cup Material: Nitrile (NBR), Silicon, Urethane, Electric Static Nitrile
  • Mounting Option: Male or Female Thread Connectors, Bulkhead
  • Port Size: 1/8 to 1/2 inch, M5
  • Port Type: NPT, BSPP, Metric
  • Operating Temperature: -20 to 120 °C (Nitrile), 0 to 60 °C (Nitrile ESD), -60 to 250 °C (Silicon), -10 to 130 °C (Silicon ESD), -20 to 75 °C (Urethane), -4 to 248 °F (Nitrile), 32 to 140 °F (Nitrile ESD), -76° to 482 °F (Silicon), -14 to 266 °F (Silicon ESD), -4 to 167 °F (Urethane)

Full Product Description

PCG style cups are a 2-1/2" bellows type cup design which minimize contact pressure applied to the product. The soft seal lip and flexible bellows allow the cup to conform to the product's surface to improve the vacuum seal. These multiple bellow cups are designed for applications that require additional level compensation, more flexibility, or minimum back pressure for a ā€œsoft touchā€. The PCG cup is good for a variety of sensitive applications; such as food packaging, CD / DVD, medical packaging, and highly irregular curved surfaces. Cups can also be used to assist with sheet separation in destack operations. Cup sizes range from 5 to 90mm diameters.

Markets
• Industrial
Factory Automation

Features/Benefits
• Soft touch
• Extra level compensation
• Flexible sealing lip for irregular curved surfaces
• 5mm to 90mm in diameter

Applications
• Factory automation
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Related Documents

Literature and Reference Materials
0802-E, Vacuum Cups - Section A
Ɨ
Products

687611
687577