Axial Piston Variable Displacement Pumps - Series PVplus | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Axial Piston Variable Displacement Pumps - Series PVplus

Axial Piston Variable Displacement Pumps - Series PVplus

Open circuit, variable swashplate piston pumps. Optimized for heavy duty industrial and marine applications. Operating pressures of up to 420 bar, high speed ratings and a wide range of highly responsive controls. Displacements from 16 to 360 cc/rev.

기술 사양

  • 펌프 유형: Piston, Variable
  • 바디 재료: Cast Iron
  • 구성: Single, Tandem, Multiple
  • 토출량: 16 to 360 cm3/rev, 1 to 22 inch3/rev
  • 작동 압력: 420 bar, 6000 psi
  • 유량: 12 to 166 gal/min, 48 to 630 L/min
  • 유체 유형용: Standard Hydraulic Fluids, Water-Glycol, Biodegradable, Fire Resistant
  • 기술: Hydraulics
  • 매체: Hydraulic Fluids, Liquids
  • 최대 작동 속도: 3000 RPM
  • 최저 유체 온도: -40 °C, -40 °F
  • 최고 유체 온도: 115 °C, 239 °F
  • 중량: 186 kg, 410 lb
  • 샤프트 유형: SAE, ISO
  • 설치 옵션: SAE, ISO
  • 포트 유형: Flange, Straight Threaded
  • 포트 연결: SAE, ISO, BSPP
  • 회전 방향: Clockwise, Counterclockwise
  • 회로 경로: Open
  • 센서 유형: Pressure, Displacement
  • 최대 소음 수준: 96 dBA
  • 배수 옵션: Yes
  • 필터 포함: No
  • 방사상 하중 지지력: Consult Parker
  • 최소 동점도: 80 SUS
  • 최대 동점도: 3880 SUS
  • 스루 드라이브 능력: Yes
  • 에너지 회수 성능: No
  • 제어 방법: Pressure, Remote Pressure, Load Sense, Electronic Control, Unloading, Proportional Pressure
  • 충전 펌프 포함: No

전체 제품 설명

Parker PVplus axial piston pump with variable displacement has been designed and optimized for demanding use in heavy duty industrial and marine applications. With pressure ratings of up to 420 bar and high-speed ratings this open circuit, swashplate principle axial piston pump provides high productivity and power density to its users. Beside its robustness and exceptionally long service life, PVplus is also characterized by a very high conversion flexibility. As a standard every PVplus comes with an integrated pre-compression volume which ensures low ripple operation and reduced noise emissions. A wide range of displacements and control options allows for a wide range of applications.

Learn more about Parker PVplus axial piston pump application and technical specifications under Product Support.

Markets:
• Primary Metal Refining/Process
• Rubber & Tire Processing
• Miscellaneous Industrial
• Machine Tools
• Marine (Non-Military)
• Oil & Gas
• Power Generation
• Construction Equipment
• Material Handling Equipment
• Rail

Features and Benefits:
• Displacements from 16-360 cc/rev – covers wide range of applications and flow requirements.
• Operating pressures of up to 350 bar (continuous) / 420 bar (intermittent) – high power density.
• Accurate, highly dynamic controls – outstanding response characteristics and productivity improvements.
• Excellent suction characteristics and high self-priming speeds – increased productivity.
• Integrated pre-compression volume – reduced pulsation and noise level.
• Robust, heavy duty design – long lifetime and service intervals.
• Modular approach and frame size design – easy conversion and reduced inventory expenditures.
• HFC capability up to 210 bar – suitable for usage in open circuit hydraulic systems where fire-resistant fluids are required.

Applications:
• Presses / Material Forming Machinery
• Scrap Shears
• Continuous Rolling Mills
• Marine Lifts & Hoists
• Marine Winches & Cranes
• Marine Diesel
• Wind Turbine Pitch Control
• Piling Equipment
• Railway Maintenance Machinery
• Test Rigs & HPU’s / Integrated Systems

For detailed technical information on PVplus please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Germany

관련 문서

×

687611
687925