CHO-SHRINK Electrically Conductive Heat Shrink Tubing | Product Series

필터 기준:

    선택한 필터 없음

제품 시리즈

내경

코팅

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
CHO-SHRINK Electrically Conductive Heat Shrink Tubing

CHO-SHRINK Electrically Conductive Heat Shrink Tubing

Parker Chomerics CHO-SHRINK 1061 silver coated and CHO-SHRINK 1120 silver-plated copper coated electrically conductive heat shrinkable tubing is designed to provide lightweight cable and connector EMI shielding.

기술 사양

  • 구성: Tube
  • 복구 내경: 0.0625 inch, 1.59 mm, 0.094 inch, 1.39 mm, 0.125 inch, 3.18 mm, 0.187 inch, 4.76 mm, 0.25 inch, 6.35 mm, 0.375 inch, 9.53 mm, 0.5 inch, 12.7 mm
  • 벽 두께: 0.020 inch, 0.51 mm, 0.025 inch, 0.63 mm, 0.030 inch, 0.76 mm, 0.035 inch, 0.89 mm
  • 길이: 4 ft, 1.22 m
  • 필러 재료: Silver, Silver-plated Copper
  • 경도계: 50 ± 10 Shore D
  • 작동 온도: -54 to 135 °C, -66 to 275 °F
  • 절연 내력: 200 VAC/mil
  • 탈기 총 질량 손실: 0.67 % TML (0.04% CVCM), 0.68 % TML (0.05% CVCM)
  • 가연성 등급: UL VW-1
  • 보관 수명: 2 years
  • 튜브 재료: Polyolefin
  • 방음 수준: 70 to 80 dB, 50 to 60 dB

전체 제품 설명

CHO-SHRINK electrically conductive heat shrink tubing is available in two performance options: CHO-SHRINK 1061, coated with silver, designed for higher end military and aerospace applications, and CHO-SHRINK 1120, coated with silver-plated copper, and designed for commercial applications. Both provide lightweight cable and connector EMI shielding with easy installation and assembly by conventional heat guns and ovens.

Both CHO-SHRINK materials are ideal for any applications where weight savings associated with EMI cable shielding is of paramount importance. The product consists of polyolefin heat shrinkable tubing that is coated with Parker Chomerics unique silver or silver-copper plated filled coating systems. CHO-SHRINK tubing is available coated only inside, only outside, or both inside and outside the tube.

The CHO-SHRINK cable shielding system includes tubing, connector boots, cable transitions and boot adaptors – and allows for relatively easy assembly of shielding systems for complex cable wiring harnesses using conventional heat shrink tubing heating devices.
The system offers excellent shielding and significant weight savings over traditional metal braid cable shielding systems. In addition, CHO-SHRINK offers an environmental shield against dust, moisture and other contaminants.

CHO-SHRINK remains flexible to support any needed cable routing. Easy repair or rework of cables is facilitated by cutting off the CHO-SHRINK material and installing new material.

CHO-SHRINK materials are ideal for installation on cabling for medical device electronic assemblies which require reliable EMI shielding performance and may benefit from silver’s antimicrobial properties. Typical applications can include; missiles, aircraft, satellites, vehicles, and on cables of any other electronics systems where weight savings is mandatory.

Features and Benefits:
• Meets NASA outgassing specs for space use
• 50-60 dB attenuation above 500 MHz for CHO-SHRINK 1120, 70-80 dB attenuation for CHO-SHRINK 1061
• Simplifies connector and transition shielding design
• Excellent moisture and contamination seal
• Dramatic weight savings vs. conventional braided mesh
• 4:1 shrink ratio
• Standard lengths for tubing are 4 ft (1.22m)

Typical Applications:
• Medical devices
• Automotive cable assemblies
• Missiles
• Satellites
• Any light-weighting application

관련 문서

×
제품 제품 시리즈 내경 코팅
70-21-0002-0004 CHO-SHRINK 1061 0.125 in (3.18 mm) Inside Only
70-23-0016-0004 CHO-SHRINK 1061 1.0 in (25.4 mm) Inside and Outside
70-23-0012-0004 CHO-SHRINK 1061 0.75 in (19.05 mm) Inside and Outside
70-21-0003-0004 CHO-SHRINK 1061 0.187 in (4.76 mm) Inside Only
70-21-0004-0004 CHO-SHRINK 1061 0.25 in (6.35 mm) Inside Only
70-21-0006-0004 CHO-SHRINK 1061 0.375 in (9.53 mm) Inside Only
70-21-0008-0004 CHO-SHRINK 1061 0.5 in (12.7 mm) Inside Only
70-21-0012-0004 CHO-SHRINK 1061 0.75 in (19.05 mm) Inside Only
70-21-0016-0004 CHO-SHRINK 1061 1.0 in (25.4 mm) Inside Only
70-22-0002-0004 CHO-SHRINK 1061 0.125 in (3.18 mm) Outside Only
70-22-0003-0004 CHO-SHRINK 1061 0.187 in (4.76 mm) Outside Only
70-22-0004-0004 CHO-SHRINK 1061 0.25 in (6.35 mm) Outside Only
70-22-0008-0004 CHO-SHRINK 1061 0.5 in (12.7 mm) Outside Only
70-22-0012-0004 CHO-SHRINK 1061 0.75 in (19.05 mm) Outside Only
70-22-0016-0004 CHO-SHRINK 1061 1.0 in (25.4 mm) Outside Only
70-23-0002-0004 CHO-SHRINK 1061 0.125 in (3.18 mm) Inside and Outside
70-23-0003-0004 CHO-SHRINK 1061 0.187 in (4.76 mm) Inside and Outside
70-23-0004-0004 CHO-SHRINK 1061 0.25 in (6.35 mm) Inside and Outside
70-23-0006-0004 CHO-SHRINK 1061 0.375 in (9.53 mm) Inside and Outside
70-23-0008-0004 CHO-SHRINK 1061 0.5 in (12.7 mm) Inside and Outside
70-22-0006-0004 CHO-SHRINK 1061 0.375 in (9.53 mm) Outside Only
70-41-0002-0004 CHO-SHRINK 1120 0.125 in (3.18 mm) Inside Only
70-41-0003-0004 CHO-SHRINK 1120 0.187 in (4.76 mm) Inside Only
70-41-0004-0004 CHO-SHRINK 1120 0.25 in (6.35 mm) Inside Only
70-41-0006-0004 CHO-SHRINK 1120 0.375 in (9.53 mm) Inside Only
70-41-0008-0004 CHO-SHRINK 1120 0.5 in (12.7 mm) Inside Only
70-41-0012-0004 CHO-SHRINK 1120 0.75 in (19.05 mm) Inside Only
70-41-0016-0004 CHO-SHRINK 1120 1.0 in (25.4 mm) Inside Only
70-42-0002-0004 CHO-SHRINK 1120 0.125 in (3.18 mm) Outside Only
70-42-0003-0004 CHO-SHRINK 1120 0.187 in (4.76 mm) Outside Only
70-42-0004-0004 CHO-SHRINK 1120 0.25 in (6.35 mm) Outside Only
70-42-0006-0004 CHO-SHRINK 1120 0.375 in (9.53 mm) Outside Only
70-42-0008-0004 CHO-SHRINK 1120 0.5 in (12.7 mm) Outside Only
70-42-0012-0004 CHO-SHRINK 1120 0.75 in (19.05 mm) Outside Only
70-42-0016-0004 CHO-SHRINK 1120 1.0 in (25.4 mm) Outside Only
70-43-0002-0004 CHO-SHRINK 1120 0.125 in (3.18 mm) Inside and Outside
70-43-0003-0004 CHO-SHRINK 1120 0.187 in (4.76 mm) Inside and Outside
70-43-0004-0004 CHO-SHRINK 1120 0.25 in (6.35 mm) Inside and Outside
70-43-0006-0004 CHO-SHRINK 1120 0.375 in (9.53 mm) Inside and Outside
70-43-0008-0004 CHO-SHRINK 1120 0.5 in (12.7 mm) Inside and Outside
70-43-0012-0004 CHO-SHRINK 1120 0.75 in (19.05 mm) Inside and Outside
70-43-0016-0004 CHO-SHRINK 1120 1.0 in (25.4 mm) Inside and Outside

687611
179336