Compact Hydraulic Cylinders, Metric - Aluminum Body Construction - Series CHE (Americas) | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Compact Hydraulic Cylinders, Metric - Aluminum Body Construction - Series CHE (Americas) Compact Hydraulic Cylinders, Metric - Aluminum Body Construction - Series CHE (Americas)

Compact Hydraulic Cylinders, Metric - Aluminum Body Construction - Series CHE (Americas)

Series CHE Metric Compact Hydraulic Cylinders – best choice when end-of-stroke, mid-stroke or continuous stroke position sensing is required; limited mounting space and operating pressures up to 140 bar (bore size dependent).

기술 사양

  • 충족된 사양: ISO 16656: 2004
  • 건축 재료: Aluminum Alloy, Corrosion Resistant
  • 작동 압력: up to 140 bar (depending on bore size)
  • 유체 유형용: Hydraulic Oil
  • 작동 온도: -23 to 100 °C (depending on seal class)
  • 보어 직경: 20 to 100 mm
  • 로드 직경: 12 to 56 mm
  • 장착 유형: 6 Standard Styles
  • 구성: Compact Hydraulic
  • 행정 길이: up to 165 mm depending on bore size.
  • 기술: Hydraulics
  • 제품 유형: Cylinder Actuator
  • 제품 시리즈: Series CHE Compact Hydraulic Cylinders - Aluminum Body Construction

전체 제품 설명

Parker Series CHE aluminum body hydraulic cylinders are your best choice for high force requirements with operating pressures up to 140 bar, and are available in 1mm stroke length increments. Four standard piston rod end styles are available, in addition to configurable special rod ends.

Series CHE compact metric hydraulic cylinders incorporate a polyurethane rod seal with multiple sealing edges, a polyurethane Wiperseal™, and a non-metallic piston wear band. The bi-directional Piston Seal provides leak-free performance, increasing machine productivity through reduced downtime, faster cycle times and improved system efficiency. An optional magnetic piston can be selected for actuating solid state or reed switches and also a unique t-slot mounted continuous stroke position sensor.

Every Series CHE hydraulic cylinder is individually tested before leaving our plant to assure proper performance and leak free operation, with an 18 month warranty.

Markets:
• Industrial
• Processing

Features/Benefits:
• Configurable in 1mm stroke increments
• Four standard piston rod end style plus configurable special rod ends
• Durable polyurethane rod seal and wiperseal for assuring dry rod performance
• Magnetic piston option
• Individual testing of each cylinder for reliability
• Eighteen month warranty

Applications:
• Factory Automation
• Machine Tools
• Molding
• Food & Beverage
• Plastic Processing

관련 문서

×

687611
687492