Conductive Elastomer Sheet Stock Gaskets | Product Series

필터 기준:

    선택한 필터 없음

충족된 사양

전기적 요건

유체 유형용

작동 환경

재료 유형

접착제 유형

길이 (inch)

너비 (inch)

재질 두께 (inch)

필러 재료

탄성체

방음 수준

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Conductive Elastomer Sheet Stock Gaskets

Conductive Elastomer Sheet Stock Gaskets

Parker Chomerics CHO-SEAL® electrically conductive elastomer gasket sheets can be cut to size to make precision parts or quantities. Click into this product and select your desired part number.

기술 사양

  • 필러 재료: Options Include:, Silver-Copper, Silver, Silver-Glass, Silver-Aluminum, Nickel-Carbon, Passivated Silver-Aluminum, Nickel-Aluminum and Nickel-Copper, Nickel-Aluminum, Silver-Nickel
  • 탄성체: Silicone, Fluorocarbon/Fluorosilicone, Fluorosilicone, EPDM
  • 경도계: Varies by Material Between 40 (Shore A) to 85 (Shore A)
  • 비중: 1.6 to 4.8
  • 인장 강도: 120 to 400 psi, 0.83 to 2.76 MPa
  • 최고 작동 온도: 100 to 200 °C
  • 열전도도: 0.6 to 2.8 W/m-K
  • 방음 수준: 70 to 120 dB @ 2 GHz
  • 보관 수명: 12 Months with PSA, Indefinite without PSA

전체 제품 설명

Parker Chomerics CHO-SEAL® electrically conductive elastomer EMI shielding gaskets are available in sheet form, allowing for both design and manufacturing flexibility. Sheet materials can be die or water jet cut to make precision parts in large quantities.


Standard Materials:
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6371 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6330 (nickel-graphite filled silicone)
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1310 (silver-glass filled silicone) UL 94 V-0
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1270 (silver-copper filled silicone)
•CHO-SEAL 1224 (silver filled silicone)
•CHO-SEAL 1221 (silver filled fluorosilicone)
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 1239 (silver-copper filled silicone/Cu mesh)
•CHO-SEAL 1212 (silver-copper filled silicone)
•CHO-SEAL 6435 (silver-nickel filled EPDM)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)
•CHO-SEAL 6460 (nickel-aluminum filled EPDM)
•CHO-SEAL V6433 (silver-nickel filled fluoro/fluorocarbon)


Standard Sheet Thicknesses and Tolerances:
•0.020 in (0.51 mm) ±0.004 (±0.10 mm)
•0.032 in (0.81 mm) ±0.005 (±0.13 mm)
•0.045 in (1.14 mm) ±0.006 (±0.15 mm)
•0.062 in (1.57 mm) ±0.007 (±0.18 mm)
•0.093 in (2.36 mm) ±0.010 (±0.25 mm)
•0.125 in (3.18 mm) ±0.010 (±0.25 mm)


Features and Benefits:
•Available with a thin, acrylic, proprietary electrically conductive, pressure-sensitive adhesive (PSA) backing
•Sheet stock without adhesive backing has an indefinite shelf life (with PSA shelf life is 1 year)
•For part numbers where two temperature values are shown, the first represents max. operating temp. for conformance to MIL-DTL-83528 and the second value represents the practical limit for ex posure up to 1000 hrs. (compressed between flanges 7-10%). Materials with single values conform to both definitions..

관련 문서

×
제품 충족된 사양 전기적 요건 유체 유형용 작동 환경 재료 유형 접착제 유형 길이 (inch) 너비 (inch) 재질 두께 (inch) 필러 재료 탄성체 방음 수준
40-40-2020-1350 MIL-DTL-83528 Type M High Power for Waveguides Cleaning Solvents Portable - Protected CHO-SEAL 1350 No Adhesive 20 20 0.093 Silver-Glass Silicone 120+ dB
40-61-1020-1212 MIL-DTL-83528 Type K High Power for Waveguides Cleaning Solvents Portable - Exposed CHO-SEAL 1212 Pressure Sensitive Adhesive (PSA) 10 20 0.045 Silver-Copper Silicone 120+ dB
40-40-2020-1212 MIL-DTL-83528 Type K High Power for Waveguides Cleaning Solvents Portable - Exposed CHO-SEAL 1212 No Adhesive 20 20 0.093 Silver-Copper Silicone 120+ dB
40-51-2020-6460 Electromagnetic Pulse (EMP) CBRN Solutions Portable - Exposed CHO-SEAL 6460 Pressure Sensitive Adhesive (PSA) 20 20 0.125 Nickel-Aluminium and Nickel-Copper EPDM 100 to 109 dB
40-60-2020-1310 High Power for Waveguides Cleaning Solvents Portable - Protected CHO-SEAL 1310 No Adhesive 20 20 0.045 Silver-Glass Silicone 80 to 89 dB
40-21-1015-1212 MIL-DTL-83528 Type K High Power for Waveguides Cleaning Solvents Portable - Exposed CHO-SEAL 1212 Pressure Sensitive Adhesive (PSA) 10 15 0.032 Silver-Copper Silicone 120+ dB

687611
179336