Platinum-Cured Silicone Tubing Assemblies | Cross Mold | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Platinum-Cured Silicone Tubing Assemblies | Cross Mold

Platinum-Cured Silicone Tubing Assemblies | Cross Mold

Parker's overmolding technology offers Platinum-Cured Silicone Tubing Assemblies in Cross Mold designs with unlimited lengths between molds. Inside diameters are available from 1/8 to 1/2 inch.

기술 사양

  • 건축 재료: Platinum-cured Silicone
  • 충족된 사양: REACH, RoHS
  • 사업부: Bioscience and Water Filtration Division

전체 제품 설명

With custom-designed manifolds, Parker molds imagination into reality. Whether a foot-long piece of tubing with sanitary ends or a manifold with over 100 junctions, Parker can mold single- or multi-use systems tailored to your application.
Our proprietary overmolding technology allows for Cross Mold designs with unlimited lengths between molds. Inside diameters are available from 1/8 to 1/2 inch.

Each mold is molecularly bonded to the tubing by cross-linking of the elastomer chains. This permanent connection prevents product loss and contamination commonly experienced with hose barb failures. Internally, molds are seamless and crevice-free to eliminate entrapment areas and potential contamination.

Molded silicone manifolds can be created out of mitos-P or mitos-R tubing. Parker molded manifolds are fully validated and delivered with a certificate of conformance.

Features and Benefits
• Stronger, seamless molded junctions eliminate entrapment areas
• Configured for your requirements
• All materials used in the manufacture of the single manifolds are fully traceable
• Molded silicone manifolds are manufactured free from known animal components
• Single manifolds can be gamma irradiated
• Storing at room temperature (~65-70 °F) is recommended for silicone manifolds. Shelf-life: physical property test data is available for product stored after irradiation
• Manufactured in a Class 7 (10,000) cleanroom

관련 문서

×
제품

687611
679945