Pneumatic Manual Valve - VA Series | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Pneumatic Manual Valve - VA Series

Pneumatic Manual Valve - VA Series

The VA13/15 valve range consists of spool valves, incorporating a wide range of manual, mechanical and pilot-operated actuators. Rugged brass bodies with excellent corrosion resistance make these valves the ideal choice for arduous applications.

기술 사양

  • 최고 작동 온도: 158 °F, 70 °C
  • 최저 작동 온도: 40 °F, -40 °C
  • 최대 작동 압력: 10 bar, 145 psig
  • 밸브 유형: Heavy Duty Spool Valve
  • 피스톤 수: 2, 3
  • 포트 수: 3, 5
  • 작동 유형: Mechanical / Air Operated
  • 기능 무효화: push buttons, hand lever
  • 장착 유형: Panel or side mounting
  • 포트 크기: 1/8"
  • 포트 유형: BSPP
  • 최대 유량: 0.38 Cv, 380 L/min
  • 공칭 유량 계수: 216 L/min
  • 압력 정격: VAC to 145 psig, VAC to 10 bar
  • 작동 온도: -40 to 70 °C, -40 to 158 °F
  • 매체: Air
  • 윤활제: Non lube
  • 바디 재료: Brass
  • 밀폐재 재료: Nitrile

전체 제품 설명

The VA13/15 valve range consists of spool valves of extremely robust design, incorporating a wide range of manual, mechanical and pilot-operated actuators. Rugged brass bodies with excellent corrosion resistance make these valves the ideal choice for arduous applications. Large and robust manual actuators are available together with air pilot actuators.
   • Rugged valves for heavy-duty applications
   • Large and robust actuators for easy operation
   • Excellent corrosion resistance
   • Integral mounting holes
   • Panel mounting versions

   • Function(s): 3/2, 5/2, 5/3
   • Operation: Mechanical, manual or air
   • Port Sizes: G 1/8''
   • Port Type: Thread
   • Cv : 0.21
   • Temperature Range (C): -40 to 70
   • Temperature Range (F): -40 to 158
   • Media: Compressed Air
   • Lubrication: Lubricated or non-lubricated air
   • Body Material: brass
   • Seal Material: nitrile rubber

Markets
• Rail
• Agriculture Machinery
• Forestry Equipment
• Machine Tools
• Printing and Marking equipment

Features/Benefits
• Brass body and internal design provide longevity in hard and aggressive environments

Applications
• Panel mounting for manual actuation
• Actuator end stroke detection

관련 문서

×

687611
A87859