Pneumatic Operated Diaphragm Pump/Metal Body Type Model:TD | Product Series

필터 기준:

    선택한 필터 없음

제품 유형

바디 재료

최대 유량

다이어프램 소재

볼륨 (리터)

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Pneumatic Operated Diaphragm Pump/Metal Body Type Model:TD

Pneumatic Operated Diaphragm Pump/Metal Body Type Model:TD

Pneumatic Driven Diaphragm Pump TD series that supports pumping of chemicals such as acids and alkalis, organic solvents, slurry liquids, and viscous liquids. There are 4 types of pump capacity.

기술 사양

  • 제품 유형: Standard Type Wear Resistant Specifications (M)
  • 바디 재료: TD-08,TD-15,TD-20: Aluminum Alloy(A), Stainless Steel(S), Wear Resistant Type, TD-40: Aluminum Alloy(A), Stainless Steel(S), Cast Iron(F), Aluminum Alloy(A)
  • 다이어프램 소재: Standard type・TD-08,TD-15,TD-20:Nitrile rubber(N),PTFE(T),Chloroprene rubber(C),Fluorocarbon(F),Ethylene propylene rubber ・TD-40:Nitrile rubber(N),PTFE(T)Wear resistant type・Nitrile rubber(N)For diaphragms made of a material other than nitrile rubber, contact us.
  • 볼 재료: TD-08,TD-15,TD-20: Nitrile Rubber, PTFE, Chloroprene Rubber, Fluorocarbon, Ethylene Propylene Rubber, Wear Resistant Type, Urethane Rubber, TD-40: Nitrile Rubber, PTFE
  • 시트 재료: Stainless Steel Wear Resistant Type
  • 최대 방출 유량: 13 L/min : TD-08 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms), 35 L/min : TD-15 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms), 54 L/min : TD-20 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms), 341 L/min : TD-40 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms)
  • 펌프 유량: Rc1/4 (TD-08), Rc1/4 (TD-08), Rc1/2 (TD-15), Rc3/4 (TD-20), G 1-1/2 (TD-40)
  • 유입구 크기: Rc1/4 (TD-08, TD-15, TD-20), Rc1/2 (TD-40)
  • 유체 입자 크기 유형: φ1 or less mm (TD-08), φ2 or less mm (TD-15,TD-20), φ6 or less mm (TD-40)
  • 압력 정격: 0.2 to 0.7 MPa
  • 최대 동적 점도: 3000 MPa
  • 석션 헤드: 6 m Maximum, in the case of clear water.
  • 작동 온도: 0 to 60 °C (No freezing, fluid/ambient temperature)
  • 윤활제: JIS K2213 Class 1 (Additive-free turbine oil ISO VG32 or its equivalent). When using diaphragms made of Chloroprene Rubber or Ethylene Propylene Rubber, please contact us.
  • 중량: 1.8 kg (TD-08A), 3.8 kg (TD-08S), 4.1 kg (TD-15A), 7.1 kg (TD-15S), 5.5 kg (TD-20A), 11.5 kg (TD-20S), 19.9 kg (TD-40A), 33.1 kg (TD-40S), 34.5 kg (TD-40F)

전체 제품 설명


In the
TD series, pneumatic driven diaphragm pumps are self-contained pumps driven
by the compressed air of the compressor. Supports pumping of chemicals such
as acids and alkalis, organic solvents, slurry liquids, and viscous liquids.
Explosion-proof, fire-resistant, safe.



 Markets:

General Industry

Factory
Automaton

Machine Tools

Life Science



Applications:

General
Industry

Factory
Automation

Machine Tools

Food
Processing

Chemical
Machinery

Plastic
Processing



Features/Benefits:

Maximum discharge
rate: 341L / min

Has excellent
explosion proof and fire resistance.

Since it is
self-priming, no priming is required.

The connection
direction of the piping can be changed freely.

There are 3 types of
body materials: aluminum alloy, stainless steel, and cast iron.

관련 문서

×
제품 제품 유형 바디 재료 최대 유량 다이어프램 소재 볼륨 (리터)
H3FG00083700 Standard type aluminum alloy 13 L/min Nitrile rubber N/A
H3FG00083702 Standard type aluminum alloy 13 L/min PTFE N/A
H3FG00083706 Standard type Stainless steel 13 L/min Nitrile rubber N/A
H3FG00083707 Wear resistant specifications Stainless steel 13 L/min Nitrile rubber N/A
H3FG00083708 Standard type Stainless steel 13 L/min PTFE N/A
H3FG00083712 Standard type aluminum alloy 35 L/min Nitrile rubber N/A
H3FG00083713 Wear resistant specifications aluminum alloy 35 L/min Nitrile rubber N/A
H3FG00083714 Standard type aluminum alloy 35 L/min PTFE N/A
H3FG00083725 Standard type Stainless steel 35 L/min Nitrile rubber N/A
H3FG00083726 Wear resistant specifications Stainless steel 35 L/min Nitrile rubber N/A
H3FG00083727 Standard type Stainless steel 35 L/min PTFE N/A
H3FG00083731 Standard type aluminum alloy 54 L/min Nitrile rubber N/A
H3FG00083732 Wear resistant specifications aluminum alloy 54 L/min Nitrile rubber N/A
H3FG00083733 Standard type aluminum alloy 54 L/min PTFE N/A
H3FG00083737 Standard type Stainless steel 54 L/min Nitrile rubber N/A
H3FG00083738 Wear resistant specifications Stainless steel 54 L/min Nitrile rubber N/A
H3FG00083739 Standard type Stainless steel 54 L/min PTFE N/A
H3FG00083772 Accumulators for diaphragm pumps Stainless steel N/A N/A 1
H3FG00083773 Accumulators for diaphragm pumps aluminum alloy N/A N/A 1.5
H3FG00083774 Accumulators for diaphragm pumps Stainless steel N/A N/A 1.5

687611
F77479