Pneumatic Solenoid Valve - Heavy Duty Poppet Valve Series | 한국

Pneumatic Solenoid Valve - Heavy Duty Poppet Valve Series | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.

Pneumatic Solenoid Valve - Heavy Duty Poppet Valve Series

Pneumatic Solenoid Valve - Heavy Duty Poppet Valve Series

The Heavy Duty Poppet valves use the well proven poppet principle to give high flow rates with short valve travel. Both the 2/2 and 3/2 valves in the range are available in G3/8" and G1/2" post sizes. All valves are normally closed.

기술 사양

  • 최고 작동 온도: 176 °F, 80 °C
  • 최저 작동 온도: 14 °F, -10 °C
  • 최대 작동 압력: 10 bar, 150 psig
  • 피스톤 수: 2
  • 포트 수: 2, 3
  • 작동 유형: Solenoid Air Operated, Manual or Mechanical Operated
  • 기능 무효화: Non-Locking and Locking Manual Overrides
  • 포트 크기: 3/8" | 1/2"
  • 포트 유형: BSPP
  • 공칭 유량 계수: 1980 to 2580 L/min
  • 최대 유량: 3240 to 4500 L/min
  • 입력 전압: 12/24V DC, 12/24/120/240V AC
  • 전기 연결: 22mm : 3 Pin (DIN 43650 Form B)
  • 충족된 사양: IP65
  • 압력 정격: VAC to 150 psig, VAC to 10 bar
  • 최소 작동 압력: 28 psig
  • 작동 온도: -10 to 80 | -10 to 50 (solenoid operated) °C, 14 to 176 | 14 to 122 (solenoid operated) °F
  • 매체: Air
  • 윤활제: Non lube
  • 바디 재료: Zinc die cast
  • 밀폐재 재료: Nitrile

전체 제품 설명

These valves use the well proven poppet principle to give high flow rates with short valve travel. Both the 2/2 and 3/2 valves in the range are available in G3/8" and G1/2" post sizes, meaning that each actuator is available in four configurations. All valves are normally closed.
The bodies are of block form construction for ease of mounting. Springs are stainless steel with internal seals made of nitrile rubber. The 2/2 body allows air in one direction only, 3/2 versions have the facility of exhausting air through the actuator unit. This exhaust vent is unthreaded on all valves except the pilot and solenoid types which allows the piping away of exhaust air. All mechanisms are spring returned.

Markets
• Air & Gas Compressors
• Printing & Marking Equipment
• Vehicle Assembly Facilities
• Machine Tools
• Miscellaneous Industrial

Features/Benefits
• High flow
• Harsh environment resistant
• Multiple pilot voltage

Applications
• Actuator piloting

관련 문서

×
제품

687611
A87859