Pressure Regulating Valve - Head Pressure Control - Sporlan - OROA Series | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Pressure Regulating Valve - Head Pressure Control - Sporlan - OROA Series

Pressure Regulating Valve - Head Pressure Control - Sporlan - OROA Series

Sporlan Type OROA Head Pressure Control valves perform the function of holding back refrigerant flow from the condenser and at the same time regulate the flow of hot gas around the condenser through an integral ORD valve to pressure the receiver.

기술 사양

  • 모델 번호: Please Configure for Model Number
  • 밸브 유형: OROA-5, OROAB-5, OROAC-5, OROAD-5
  • 포트 크기: 5/8 inch
  • 콘덴서 연결 크기: 5/8 inch ODF, 7/8 inch ODF
  • 수신기 연결 크기: 5/8 inch (ODF), 7/8 inch (ODF)
  • 압력 정격: 6.9 to 19.3 bar, 100 to 280 psi
  • 압력차: Below 1 bar, 1 to 1.3 bar, 1.4 to 1.7 bar, 1.7 to 2 bar, Below 14 psi, 15 to 19 psi, 20 to 24 psi, 25 to 29 psi
  • 필터 요소 유형: Diaphragm Steel
  • 스트레이너 유형: 40 Mesh Insertable
  • 방전 연결 크기: 5/8 inch (ODF), 7/8 inch (ODF)

전체 제품 설명

The Sporlan Type OROA head pressure control valves have a brass body with copper connections. These valves are nonadjustable. They perform the function of limiting flow of refrigerant from the condenser and at the same time regulate the flow of hot gas around the condenser to the receiver during low ambient conditions, so as to keep the refrigerant in the liquid line at proper pressure. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration

Features and Benefits:
• Optional inlet strainer
• Design working pressure for the OROA valves is 450 psi (31 bar)

Applications:
• Air Conditioning – Residential, Unitary units, Packaged units, Units with remote condensers, Commercial, Industrial
• Refrigeration – Coolers, Freezers, Walkin units, Split systems, Units with remote condensers
• Industrial Refrigeration

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

관련 문서

×

687611
840599