Refrigerant Accumulators and Receivers | Product Series

필터 기준:

    선택한 필터 없음

응용 분야

용기 크기

연결 크기

볼륨 (리터)

탱크 용량

건조 중량 (lbs)

외경 (mm)

외경 (inch)

전체 길이 (mm)

전체 길이 (inch)

피팅 유형

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Refrigerant Accumulators and Receivers

Refrigerant Accumulators and Receivers

Parker Type VA, PA, and VPA, series accumulators have a primary purpose to catch and hold any unused portion of the system charge.

기술 사양

  • 모델 번호: Please Configure Part for Model Number
  • 건축 재료: Steel
  • 응용 분야: Refrigerant Accumulator, Refrigerant Receiver
  • 중량: 2.7 to 16.3 lb (dry), n/a
  • 외경: 76 to 152 mm, 3 inch, 6 inch, 5 inch, 3-1/2 inch, 4 inch
  • 전체 길이: 171 to 619 mm, 6-3/4 to 24-3/8 inch, n/a
  • 용기 크기: 8-1/8 to 20-1/4 inch, n/a
  • 연결 크기: 1/4 to 1-5/8 inch
  • 용량: Please Configure Part for Volume Specification
  • 탱크 용량: Please Configure Part for Tank Capacity Specification
  • 피팅 유형: Rotolock, 2-15/16", 1-3/4", 1-5/8", Solder, Valve

전체 제품 설명

Parker Type VA, PA, and VPA, series accumulators have a primary purpose to catch and hold any unused portion of the system charge. The device must also prevent liquid slugging of the compressor and excessive refrigerant dilution of the compressor oil.  They must return refrigerant and oil to the compressor at a sufficient rate.
Parker Type RT receivers provides a reservoir for refrigerant during operation of a refrigeration system. During normal operation, the receiver ensures availability of a reserve quantity of refrigerant during periods of high load demands and provides a place to store the refrigerant charge during pump down.
Each is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Accumulator Features/Benefits:
• Copper connections on most models
• U-tube design for maximum flow and minimum oil entrapment
• Inlet flow deflector to guide refrigerant toward wall for smooth flow and gradual expansion
• Baffled U-tube entrance is positioned behind the inlet flow baffle
• Metering orifice matched to system capacity
• Integral 430 degrees F fuse plugs on larger models
• Maximum working pressure for the VA and VPA models is 300 psi (20.7 bar) and PA models is 355 psi (24.5 bar)

Receiver Features/Benefits:
• Available ¼” – 5/8” ODF copper connections
• Vertical and Horizontal models
• PTFE gasket seal for valve
• Receivers available with or without isolation valves
• Integral 430 degrees F fuse plugs on larger models
• Maximum working pressure for the RT series is 500 psi (35 bar),  

Applications:
• Air Conditioning – Residential, Chillers, Commercial units, Industrial
• Refrigeration – Racks, Freezers, Walk-in units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers
.
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

관련 문서

Literature and Reference Materials
(C-1)Accumulators & Receivers - Catalog C-1
×
제품 응용 분야 용기 크기 연결 크기 볼륨 (리터) 탱크 용량 건조 중량 (lbs) 외경 (mm) 외경 (inch) 전체 길이 (mm) 전체 길이 (inch) 피팅 유형
960120 Refrigerant Accumulator 9-1/2" 3/4" 1.73 Liters 70 Ounces 4.3 lbs 127 mm 4" 101.6 mm 10- 5/8" 1-3/4"

687611
687382