Replaceable Cores and Filters - Sporlan Series | Product Series

필터 기준:

    선택한 필터 없음

응용 분야

건조제 부피 (cm3)

건조제 용량 (in.)

외경

길이

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Replaceable Cores and Filters - Sporlan Series

Replaceable Cores and Filters - Sporlan Series

The Catch-All series provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

기술 사양

  • 제품 유형: Replaceable Cores and Filters

전체 제품 설명

Sporlan Type Replaceable Cores and Filters primary purpose is to provide unparalleled control of the most harmful contaminants in HVAC & R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems. The cores can remove moisture, acids, dirt, and contaminants.  The filter will remove solid contaminants in the piping following installation.

Markets:
• Refrigeration  
• Air Conditioning
• Tranportation Air-conditioning and Refrigeration
• Industrial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration

Features/Benefits:
• Replaceable pleated filter elements
• Replaceable pleated filter elements can be used with desiccant cores for clean-up after burnout, if certain precautions are followed
• Highly effective filtration at low cost
• Low pressure drop due to a large filtering area
• Replaceable Cores provide complete contaminant control to protect and extend system life and ensure system reliability
• Replaceable Cores high performance desiccant package provides high water & acid capacity  
• Porous molded Replaceable Core provides excellent filtration of solid debris for TEV and compressor protection
• Replaceable Cores models available with activated charcoal for use during system clean-up

Applications:
• Air Conditioning – Residential, Heat Pumps, Commercial, Industrial, Chillers
• Refrigeration – Rack systems, Freezers, Walk in units, Split systems
• Transportation – Trucks, Containers
• Industrial Refrigeration

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

관련 문서

×
제품 응용 분야 건조제 부피 (cm3) 건조제 용량 (in.) 외경 길이
404550 System Filter N/A N/A 4.80 (in) 6.47 (in)
404555 System Filter N/A N/A 3.70 (in) 5.50 (in)
404420 Activated Charcoal Core 1638.7 100 4.80 (in) 6.47 (in)
404380 Activated Charcoal Core 786.6 48 3.74 (in) 5.50 (in)
481461 Secondary Filter N/A N/A 1.60 (in) 5.37 (in)
481462 Secondary Filter N/A N/A 1.60 (in) 10.9 (in)
481463 Secondary Filter N/A N/A 1.60 (in) 16.4 (in)
481464 Secondary Filter N/A N/A 1.60 (in) 22.0 (in)
404362 Activated Core 786.6 48 3.74 (in) 5.50 (in)
404407 Activated Core 1638.7 100 4.80 (in) 6.47 (in)
404401 High Water Capacity 786.6 48 3.74 (in) 5.50 (in)
404403 High Water Capacity 1638.7 100 4.80 (in) 6.47 (in)
404404 High Water Capacity 688 42 3.18 (in) 6.00 (in)

687611
840599