Stanadyne Diesel Fuel Additive - Performance Formula Injector Cleaner | Product Series

필터 기준:

    선택한 필터 없음

크기 (oz)

크기 (ml)

Treatment (gal)

Treatment (L)

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Stanadyne Diesel Fuel Additive - Performance Formula Injector Cleaner

Stanadyne Diesel Fuel Additive - Performance Formula Injector Cleaner

Performance formula injector cleaner is formulated to prevent and eliminate internal diesel injector deposits commonly found in common rail and other type of Injectors.

기술 사양

  • 응용 분야: Diesel Fuel
  • 브랜드: Stanadyne
  • 제품 유형: Injector Cleaner
  • 기술: Fluid & Gas Handling
  • 계절: All Seasons
  • 크기: 8 to 32 oz, 237 to 946 ml
  • 처리 가능 용량: 25 to 100 gal, 95 to 379 L
  • 중량: 0.548 to 2.01 lb, 0.25 to 0.91 kg

전체 제품 설명

Performance formula injector cleaner is formulated to prevent and eliminate internal diesel injector deposits commonly found in Common Rail and other type of Injectors. These deposits affect injector performance, which results in various engine related issues. Performance formula injector cleaner is a “one tank” clean-up of concentrated detergents designed to eliminate and prevent internal and external deposits from forming on injectors. The result is restored engine performance, increased horsepower, and improved fuel economy.
Features/Benefits:
Lubricates fuel system components to help prevent wear
Cetane improver improves combustion resulting in better starting, smoother running, and reduced engine noise
Use four to six times per year as preventive maintenance or when engine performance issues arise
Continued use of performance formula all season or performance formula warm weather recommended with every fill-up
Applications:
Diesel engine fuel additive

관련 문서

×
제품 크기 (oz) 크기 (ml) Treatment (gal) Treatment (L)
43562 8 237 25 95
43564 16 473 50 189
43566 32 946 100 379

687611
082700