Thermostatic Expansion Valve - Sporlan - Type C | 한국

Thermostatic Expansion Valve - Sporlan - Type C | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.

Thermostatic Expansion Valve - Sporlan - Type C

Thermostatic Expansion Valve - Sporlan - Type C

Sporlan Type C TEV's are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet. The S and R series valves serve as functional replacements.

기술 사양

  • 응용 분야: Ultra Low Temp Refrigeration, Low Temp Refrigeration, Commercial Refrigeration, Air Conditioning, De- Super Heating Charge
  • 제품 유형: C-Valve
  • 냉매 유형: R-22, R-407C, R-407A, R-134A, R-12, R-401A, R-409A, R-404A, R-502, R-408A, R-507, R-402A
  • 온도 조절기 충전: GP35, GP, ZP, Z, C, CP60, ZPM, CP65, L2, CP100, GA, X, L1, CP115, ZP40, CP85, GP15
  • 공칭 용량: 2 to 8 ton
  • 유입구 연결 크기: 1/2 to 3/8 inch SAE
  • 출구 연결 크기: 1/2 to 5/8 inch (SAE)
  • 최대 작동 압력: 31 bar, 450 psi
  • 평형기 연결 유형: Externally Equalized, Internally Equalized
  • 캐필러리 튜브 길이: 1.524 m, 3.048 m, 6.096 m, 5 ft, 10 ft, 20 ft
  • 스트레이너 유형: 80 Mesh Removable
  • 필터 요소 유형: 83

전체 제품 설명

The Sporlan Type C thermostatic expansion valves have a brass bar stock body. The C valve has SAE connections. It is available with adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance.

Historical Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration
• Ultra Low Temp Applications

Features and Benefits:
• Permanent Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the C valves is 450 psi (31 bar)

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 2 to 10 tons R-22
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

관련 문서

×
제품

687611
840599