ZoomLock MAX | Product Series

필터 기준:

    선택한 필터 없음

출구 연결 크기

피팅 유형

유입구 연결 크기

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
ZoomLock MAX

ZoomLock MAX

ZoomLock MAX refrigerant press fittings provide a faster, cleaner, safer connection using a braze-free, flame-free, refrigerant piping solution for HVACR systems.

기술 사양

  • 최소 파열 압력: 2100 psi
  • 최고 작동 온도: 250 F
  • 최저 작동 온도: -40 °F
  • 최대 작동 압력: 700 psi
  • O-링 재료: HNBR
  • 냉매 유형: 32, 125, 134A, 290, 404A, 407A, 407C, 407F, 407H, 410A, 417A, 421A, 422B, 422D, 427A, 438A, 444A, 447A, 447B, 448A, 449A, 450A, 452A, 452B, 452C, 454A, 454B, 454C, 457A, 459A, 507A, 513B, 600A, 718, 1234yf, 1234ze, HYCOOL 20

전체 제품 설명

Parker ZoomLock MAX refrigerant press fittings allow the contractor to successfully make leak-free connections with a press fitting system without the use of a brazing torch. ZoomLock MAX refrigerant press fittings reduce installation costs, is more repeatable than brazing, improves system cleanliness, and creates secure leak-free copper tube connections. ZoomLock MAX refrigerant press fittings have a 15-year warranty and no crimp gauge needed to provide a safe secure connection. To find a ZoomLock MAX distributor visit https://discover.parker.com/ZoomLockMAXdistributors.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
Features and Benefits:
• Less equipment and no gas needed
• Safer conditions, no fire hazards
• No hot work permits required
• More environmentally friendly
• No solder related quality issues
• More flexible access to job sites
• No need to nitrogen purge
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Pipe sizes range from 1/4” to 1 1/8”
• Transportation

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

관련 문서

×
제품 출구 연결 크기 피팅 유형 유입구 연결 크기
870909 1" Cap 1"
870907 1 1/8" Cap 1 1/8"
870800 1/4" Reducer 3/8"
870801 3/8" Reducer 1/2"
870802 1/2" Reducer 5/8"
870803 5/8" Reducer 3/4"
870804 5/8" Reducer 7/8"
870805 3/4" Reducer 7/8"
870806 3/4" Reducer 1 1/8"
870807 7/8" Reducer 1 1/8"
870808 1/4" Reducer 1/2"
870809 1/4" Reducer 5/8"
870810 3/8" Reducer 5/8"
870812 1/2" Reducer 7/8"
870906 7/8" Cap 7/8"
870814 5/8" Reducer 1 1/8"
871303 1/2" 90 Degree Street Elbow 1/2"
871304 5/8" 90 Degree Street Elbow 5/8"
871305 3/4" 90 Degree Street Elbow 3/4"
871306 7/8" 90 Degree Street Elbow 7/8"
871309 1" 90 Degree Street Elbow 1"
871307 1 1/8" 90 Degree Street Elbow 1 1/8"
871401 1/4" 45 Degree Elbow 1/4"
871402 3/8" 45 Degree Elbow 3/8"
871403 1/2" 45 Degree Elbow 1/2"
871404 5/8" 45 Degree Elbow 5/8"
871405 3/4" 45 Degree Elbow 3/4"
871406 7/8" 45 Degree Elbow 7/8"
871409 1" 45 Degree Elbow 1"
871407 1 1/8" 45 Degree Elbow 1 1/8"
871302 3/8" 90 Degree Street Elbow 3/8"
870905 3/4" Cap 3/4"
870811 1/2" Reducer 3/4"
870903 1/2" Cap 1/2"
870600 1/4" 90 Degree Elbow 1/4"
871005 3/4" SAE Flare Adapter 3/4"
871004 5/8" SAE Flare Adapter 5/8"
871003 1/2" SAE Flare Adapter 1/2"
871002 3/8" SAE Flare Adapter 3/8"
871000 1/4" SAE Flare Adapter 1/4"
870602 3/8" 90 Degree Elbow 3/8"
870513 1" Coupling 1"
870506 7/8" Coupling 7/8"
870505 3/4" Coupling 3/4"
870510 5/8" Coupling 5/8"
870503 1/2" Coupling 1/2"
870509 3/8" Coupling 3/8"
870904 5/8" Cap 5/8"
870507 1 1/8" Coupling 1 1/8"
870603 1/2" 90 Degree Elbow 1/2"
870508 1/4" Coupling 1/4"
870709 1" Tee 1"
870902 3/8" Cap 3/8"
870900 1/4" Cap 1/4"
870707 1 1/8" Tee 1 1/8"
870706 7/8" Tee 7/8"
870705 3/4" Tee 3/4"
870704 5/8" Tee 5/8"
870604 5/8" 90 Degree Elbow 5/8"
870702 3/8" Tee 3/8"
870701 1/4" Tee 1/4"
870607 1 1/8" 90 Degree Elbow 1 1/8"
870609 1" 90 Degree Elbow 1"
870606 7/8" 90 Degree Elbow 7/8"
870605 3/4" 90 Degree Elbow 3/4"
870703 1/2" Tee 1/2"
771102 3/8" Y-Joint 3/8"
771103 1/2" Y-Joint 1/2"
771104 5/8" Y-Joint 5/8"
771105 3/4" Y-Joint 3/4"
771106 7/8" Y-Joint 7/8"
771107 1-1/8" Y-Joint 1-1/8"
771203 1/2" P-Trap 1/2"
771204 5/8" P-Trap 5/8"
771205 3/4" P-Trap 3/4"
771206 7/8" P-Trap 7/8"
771207 1-1/8" P-Trap 1-1/8"
771208 1-3/8" P-Trap 1-3/8"
870511 1-3/8" Coupling 1-3/8"
870516 N/A Installation Kit N/A
870550 1/4" Slip Coupling 1/4"
870552 3/8" Slip Coupling 3/8"
870553 1/2" Slip Coupling 1/2"
870554 5/8" Slip Coupling 5/8"
870555 3/4" Slip Coupling 3/4"
870556 7/8" Slip Coupling 7/8"
870557 1-1/8" Slip Coupling 1-1/8"
870559 1-3/8" Slip Coupling 1-3/8"
870608 1-3/8" 90 Degree Elbow 1-3/8"
870708 1-3/8" Tee 1-3/8"
870815 7/8" Reducer 1-3/8"
870816 1-1/8" Reducer 1-3/8"
870908 1-3/8" Cap 1-3/8"
871308 1-3/8" 90 Degree Street Elbow 1-3/8"
871399 1-3/8" 45 Degree Elbow 1-3/8"
871408 N/A Jaw Kit N/A
871410 N/A Jaw Kit N/A
871436 N/A 32 kN Individual Jaw w/ Depth Gauge N/A
871439 N/A Rothenberger 24 kN Crimp Tool N/A
871441 N/A Rothenberger 32 kN Crimp Tool N/A
871610 3/4" Long Radius 90 Degree Elbow 3/4"
871611 7/8" Long Radius 90 Degree Elbow 7/8"
871612 1-1/8" Long Radius 90 Degree Elbow 1-1/8"
871613 1/2" Long Radius 90 Degree Elbow 1/2"
871614 5/8" Long Radius 90 Degree Elbow 5/8"
871615 1-3/8" Long Radius 90 Degree Elbow 1-3/8"

687611
840599