Generadores de gas de aire cero | México

Generadores de gas de aire cero

Filtrar por

No hay ningún filtro seleccionado

Marca

Industria

División

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Generadores de gas de aire cero


Generadores de gas de aire cero

Parker zero air gas generators produce zero grade air from compressed air through catalytic oxidation. This zero air is used as an oxidant supply to GC-FIDs and as a zero-grade gas supply/zero reference gas for process analytical instruments. Our generators produce zero-grade air with less than 0.05 ppm hydrocarbon content, measured as methane, enabling a more stable baseline as compared to conventional sources of fuel air.


Parker Balston Zero Air Generators will produce up to 30 lpm of zero grade air.

Viendo 5 de 5

The Parker Balston explosion proof zero air generator produces up to 1,000 cc/min of high purity zero grade air.

Viendo 1 de 1

Ultra high purity, organic free, air for GC combustion detectors that will Increase resolution and detection limits of analysis. Flow rates range from 1 l/min to 30 l/min.

Viendo 10 de 10

Ideal for analytical instruments that require high purity nitrogen and air. Produces a continuous supply of high purity nitrogen (99.999%) and dry air.

Viendo 2 de 2

Extremely reliable zero air generators providing air free of total hydrocarbons to <0.1 ppm at flow rates up to 1 L/min.

Viendo 2 de 2

Parker’s ChromGas ZAG generators provide a continuous stream of hydrocarbon free 'zero' air from an external dry compressed air source.

Viendo 8 de 8

Service Kits for Parker's ChromGas Generators

Viendo 12 de 12

687848
687848