112093 - Refrigerant Strainers- Herl Series | ParkerMX

Refrigerant Strainers- Herl Series | #112093

112093

Refrigerant Strainers- Herl Series | #112093

STR,1-1/4 WNAN T6VA.F-SS ANSI


Technical Specifications

  • Strainer Type: Angle
  • Connection Size (inch): 1-1/4"
  • Connection Size (mm): 32mm
  • Model Number: 1-1/4 WNAN T6VA.F-SS ANSI
  • Connection Size: 32 mm, 1-1/4 inch
  • Connection Type: Weld Neck
  • Strainer Type: Angle
  • Minimum Operating Temperature: -60 °C, -76 °C
  • Maximum Operating Temperature: 160 °C, 320 °F
  • Body Material: Stainless Steel
  • Bonnet Material: Stainless Steel
  • Bolt Material: Stainless Steel
  • Strainer Material: Stainless Steel
  • Seat Material: Stainless Steel
  • Maximum Operating Pressure: 28 bar, 406 psig

Item Information

The Herl industrial refrigeration strainers help prevent dirt and debris from contaminating control valves which can lead to malfunction or failure.  These strainers feature a robust single piece body construction and a stainless-steel screen for long life even in the harsh environments present in industrial refrigeration applications.  

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• One Piece Body Construction
• No welds
• Stainless Steel Screen
• Flat chambered gaskets
• Vacuum tight construction
• Conformity to Pressure Equipment Directive 2014/68/EU

Applications:
• Refrigerant System- prevent to minimize damage to control valves

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division

Antiguo Camino a San Lorenzo 338

Zona Industrial Toluca

Toluca

Edo Mex

Mexico

50010

Phone

722 275 42 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687848
687475