207acbh-8 - Brass Pipe Fittings | ParkerMX

Brass Pipe Fittings | #207acbh-8

Click to View CAD Model
207ACBH-8

Brass Pipe Fittings | #207ACBH-8

1/2" Bulkhead


Technical Specifications

  • Connection 2 Size: 1-1/8"-14
  • Length: 1.50"
  • Connection 1 Size: 1/2"
  • Connection 2 Type: Male Pipe
  • Connection 1 Type: Female Pipe
  • Product Style: Bulkhead
  • Connection Type: Thread
  • Application: Air Lines, Cooling Lines, Water Lines
  • Minimum Operating Temperature: -53 °C, -65 °F
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Maximum Operating Pressure: 1000 psi, 68 bar
  • Tube Material: Brass, Copper, Iron Pipe
  • Specifications Met: SAE J530, SAE J531
  • Materials of Construction: Brass

Item Information

Parker offers the broadest line of pipe fittings in the marketplace today. Both forged and extruded shapes ranging in sizes from 1/8” to 1” are available and all pipe fitting threads are made to Dryseal standards. Parker's pipe fittings meet all functional requirements of SAE J530 and SAE J531. Pipe fittings are compatible with copper and brass tubing and iron pipe.

Markets:
• Industrial
• Construction
• Heavy duty truck
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• Meets functional requirements of SAE J530 and SAE J531
• Threads made to dryseal standards
• Both forging and extrusions available

Applications:
• Air lines
• Water lines
• Cooling lines


Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division

Antiguo Camino a San Lorenzo 338

Zona Industrial Toluca

Toluca

Edo Mex

Mexico

50010

Phone

722 275 42 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687848
687547