3810 RV - Hydraulic quick coupling - Parker Profile - T series | ParkerMX

Hydraulic quick coupling - Parker Profile - T series | #3810 RV

Hydraulic quick coupling - Parker Profile - T series | #3810 RV

Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.


Technical Specifications

  • Body Size (inch): 3/8
  • Outside Diameter (mm): 34
  • Valving: with
  • External Hex (mm): 24
  • Length (mm): 60
  • Version: Stainless Steel
  • Material: Stainless Steel
  • Seal Material: FKM
  • Type: Coupling
  • Working Pressure Connected (bar): 300
  • Connection Type: Female Thread
  • Connection Thread Size: 3/8 inch
  • Minimum Operating Temperature: -25 °C
  • Maximum Operating Temperature: 200 °C

Item Information

Parker's Hydraulic Quick Coupling Series T is characterised by a low pressure drop and maximum flow capacity. The coupling system is available as a double shut-off or straight through version. The 2500 can be used also as a single shut-off version. Due to the pressure eliminator version for coupling and plug connection is possible up to the operating pressure. Special version for high pressure water is also available.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Coupling made of brass to avoid corrosion
- Available with pressure eliminator
- Double safety through a double O-ring seal
- Safety locking ring to prevent unintentional uncoupling

Applications:
Easy connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses

Read More Show Less

CAD Drawings + Files

Part Number
3810 RV STEP

Ok

x

Related Documents

Literature and Reference Materials
Catalog 3800 Quick Coupling Products
Compliance, Certifications & Safety
Safety instructions Quick Couplings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division

Antiguo Camino a San Lorenzo 338

Zona Industrial Toluca

Toluca

Edo Mex

Mexico

50010

Phone

722 275 42 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687848
687614