Air Oil Cooler Port Plugs - (Americas) | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Oil Cooler Port Plugs - (Americas)

Air Oil Cooler Port Plugs - (Americas)

Additional plugs for UL Series Oil Cooler, including those for oil inlet/outlet, bypass, and thermal ports, are available as purchased items or 3D models for system layouts.

Technical Specifications

  • Port Size: 1/2 inch BSPP, 1 inch (#16), 1-1/4 inch (#20), 1-1/2 inch (#24), Code 61 SAE 2" Flange, 1/2 inch (#8), 3/4 inch (#12)
  • Materials of Construction: Steel (Plug/Flange), Buna-Nitrile (O-Ring)

Full Product Description

UL Series oil coolers offer several different port configurations for mounting flexibility and adding accessories, such as pressure bypass and temperature switches. Additional plugs for oil inlet/outlet, bypass, and thermal ports are available.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Automotive
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• Manufactured from high grade steel
• Provides secure leak-proof connection between mating components
• Sourced from Parker Fluid Connector Group

Applications:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles
Products Size
PLUG-1-2BSPP Plug for BSPP temperature switch port on all cooler sizes
ADPT-1 5-16-12 Plug for oil inlet and outlet ports on cooler sizes 003 to 023
ADPT-1 5-8-12 Plug for oil inlet and outlet ports on cooler sizes 033 to 044
ADPT-1 7-8-12 Plug for oil inlet and outlet ports on cooler sizes 059 to 112
PLUG-CM-001 Blanking flange for oil inlet and outlet ports on cooler size 200
PLUG-3-4-16SAE Bypass plug for bypass ports on cooler sizes 007 to 044
PLUG-1 1-16-12SAE Bypass plug for bypass ports on cooler sizes 058 to 112

687848
687492