Chemlok® 205LH Primer | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 205LH Primer Chemlok® 205LH Primer

Chemlok® 205LH Primer

Chemlok® 205LH primer is a low Hazardous Air Pollutant (HAP) primer designed for use under Chemlok covercoat adhesives to bond a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates.

Technical Specifications

  • Color: Blue Liquid
  • Dynamic Viscosity: 10 to 550 cP Zahn Cup #2, 10 to 100 second
  • Density: 886.7 to 958.6 kg/m3, 7.4 to 8.0 lb/gal
  • Percent Solids by Weight: 21.5 to 26.5
  • Flash Point: 13 °C, 56 °F
  • Solvent: MPK, N-Butyl Propionate

Full Product Description

Chemlok® 205LH primer is a low Hazardous Air Pollutant (HAP) primer designed for use under Chemlok covercoat adhesives to bond a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates. It is composed of a mixture of polymers, organic compounds and mineral fillers dissolved or dispersed in a low HAP organic solvent system.


Features and Benefits:

• Versatile - can be used as a primer under a variety of Chemlok covercoat adhesives such as the Chemlok 6125 series or Chemlok 6254 series adhesives.

• Easy to Apply - applies easily by brush, dip, spray or roll coat methods; suitable for existing production lines.

• Durable - provides rubber tearing bonds and excellent environmental resistance when used in combination with Chemlok covercoat adhesives.

• Identifiable Appearance - provides a brilliant blue color for easy identification when used over phosphatized substrates.

• Environmentally Recommended - contains low HAP content (3.6 lb HAP/gal solid or 6.45% HAP content).


Shelf Life/Storage:

Shelf life is six months from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Related Documents

×
Products Trade Name
Chemlok 205LH Chemlok 205LH Primer

687848
1A0MGT