Liquid Pump,Hand Lever - ACHL Series | Product Series

Filter by

    No filters selected

Pressure Ratio (Air/Water)

Piston Air Drive

Liquid Inlet Location

Isolation Chamber

Seal Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Pump,Hand Lever - ACHL Series

Liquid Pump,Hand Lever - ACHL Series OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -18 to 60 °C, 0 to 140 °F
  • Pressure Rating: 15 to 150 psi, 1 to 10 bar
  • Liquid Inlet Port Size: 3/8 inch, NPTF
  • Liquid Outlet Port Size: F250C inch
  • Supply Air Inlet Port Size: 3/8 inch, NPTF
  • Pilot Air Inlet Port Size: No Pilot
  • Displacement per Stroke: 0.035 inch3, 0.57 cm3, 1.57 cm3, 2.57 cm3, 3.57 cm3
  • Maximum Outlet Pressure Rating: 31900 psi, 2200 bar

Full Product Description

Parker Autoclave's ACHL Series is a compact 3” (hand lever) air-driven high pressure liquid pump.  These unique pumps have been designed as a miniature high pressure liquid pump that delivers high pressure hydraulic power in a mobile, easy to use package. These liquid pumps provide easy-to-understand features that permit system designers to spend their time thinking about how to use the pump, not where they are going to place it. The Parker Autoclave pumps are designed to include the most competitive options and require only the basic of choices be made.

The high strength stainless steel pump pressure heads are specifically designed and engineered for high cycle life.  These pumps have extended service check valves and anodized aluminum parts for better protection from harsh environments. The latest lubrication technology provides long, maintenance free seal service life and improves pump efficiency and performance.  Noise reduction features are standard.

Pneumatic or hand lever driven, this non-sparking or heat generating pump is considered explosion-proof and safe for use in hazardous areas. This attention to detail is what sets Parker Autoclave products apart from the competition.


Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Research


Features/Benefits:
• Compact, Air Operated Liquid High Pressure Pump
• 3” Single-Acting, Single Piston Air Drive/Hand Lever Operated
• Air to Pressure Ratio:  1:213
• Hardened Stainless Steel Plunger
• Air Drive Pressure Range: 15-150 psi (1-10 bar)
• Volume Displacement per Stroke:  .035 in³ (.57 cm³)
• Maximum Outlet Pressure:  31,900 psi (2200 bar)
    

Applications:
• Pilot Plants
• Research Vessels
• Hazardous applications requiring explosion proof equipment
• Medium to high pressure fluid handling systems

Related Documents

×
Products Pressure Ratio (Air/Water) Piston Air Drive Liquid Inlet Location Isolation Chamber Seal Type
ACHL189-01BNP 1:213 Single Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ACHL189-01BNU 1:213 Single Bottom None Urethane U-Cup
ACHL189-01SNP 1:213 Single Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ACHL189-01SNU 1:213 Single Side None Urethane U-Cup

687848
687516