DP® HT - High Temperature Pleated Filters, Standard Sized | Product Series

Filter by

    No filters selected

Nominal Filter Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DP® HT - High Temperature Pleated Filters, Standard Sized

DP® HT - High Temperature Pleated Filters, Standard Sized

DP® HT pleated air filters are designed for continuous operation in high-temperature applications -- up to 500°F (260°C). Available in three sizes (1-,2-,and 4-in thickness). Mechanical efficiency: MERV 8 per ASHRAE 52.2-2007.

Full Product Description

DP® HT pleated air filters are specially engineered for harsh operating conditions, where elevated temperatures can cause standard pleated filters to fail prematurely. The filters utilize ultra-fine microglass fiber with high-temperature woven scrim backing and are designed for continuous operation in environments up to 500°F (260°C). The filters perform to MERV 8 per ASHRAE 52.2-2007 and feature an aluminized steel frame with a heavy-duty expanded metal screen on the side where the air is expelled, which provides added durability and supports the media pack inside the frame.


DP® HT filters are manufactured using sophisticated production control techniques to ensure consistent pleat count, height, shape, and spacing, which contributes to a low pressure drop, balanced dust-loading, and longer service life.


The pleats can be installed either vertically or horizontally. Available with 1-, 2-, and 4-in thicknesses.


Markets:

Commercial and Industrial HVAC

Process Air Filtration


Applications:

High-temperature environments

Air handling systems

Rooftop units

Side access housings

Built-up filter banks

Pre-filters in multi-stage systems


Benefits

Ensures continuous trouble-free operation in high-temperature systems up to 500 °F (260°C)

Aluminized steel frame with a heavy-duty expanded metal screen on the side where the air is expelled provides added durability and supports the media pack inside the frame

Performs to MERV 8 per ASHRAE 52.2-2007


Features

Filtration efficiency: MERV 8

Nominal thickness (in.): 1, 2, 4

Rated air velocity (fpm): 300–500

Initial resistance (in.w.g.): 0.25–0.55

Final resistance (in.w.g.): 1.0–1.2

Maximum operating temperatures: 500 °F (260 °C)

Material of construction: aluminized steel frame with a heavy-duty expanded metal screen; ultrafine micro glass fiber with high-temperature woven scrim backing

Products Nominal Filter Size
0480100 12x24x1
0480101 16x20x1
0480102 16x25x1
0480103 20x20x1
0480104 20x25x1
0480105 24x24x1
0480200 12x24x2
0480201 16x20x2
0480202 16x25x2
0480203 20x20x2
0480204 20x25x2
0480205 24x24x2
0480211 20x24x2
0480400 12x24x4
0480401 16x20x4
0480402 16x25x4
0480403 20x20x4
0480404 20x25x4
0480405 24x24x4

687848
682632