OBSOLETE: ETT050 Linear Motor Driven Electric Cylinder/Linear Actuator With Piston Rod | ParkerMX

OBSOLETE: ETT050 Linear Motor Driven Electric Cylinder/Linear Actuator With Piston Rod | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: ETT050 Linear Motor Driven Electric Cylinder/Linear Actuator With Piston Rod OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Series: ETT
  • Rod End Dimension: ISO 50
  • Profile Width: 63.5 mm
  • Drive Axis Type: Linear Motor
  • Maximum Stroke Length: 720 mm, 28.3 inch
  • Maximum Operating Speed: -
  • Maximum Acceleration: 337 m/sec2, 13267 inch/sec2
  • Maximum Thrust: 746 N, 167.7 lbs
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Ingress Protection Rating: IP67
  • Corrosion Resistance Included: Yes (AISI304 stainless steel shaft)
  • Specifications Met: CE (EMC & LVD)
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F

Full Product Description

The ETT is a cost-effective and energy-efficient alternative to pneumatic cylinders in applications that demand greater flexibility and control. It is a direct thrust linear motor actuator, ideally suited for all kinds of high dynamic linear handling and pick & place applications. The ETT‘s linear motion is directly generated without the need for mechanical transmission elements like ball screws, toothed belts and gearboxes. The tubular motor has two main components; the rod (shaft) and the stator with integrated feedback (body). The shaft is made of a stainless steel tube with built in neodymium magnets, that thanks to their high performance, are able to deliver impressive thrust values up to 474 N. The main body comprises the stator winding, the feedback electronics and high performance bearings. A major benefit of the ETT design is that long and/or heavy duty cycles are possible without the need of additional cooling. The IP67 protection class allows the ETT tubular motor to be used in harsh environmental conditions.

Markets:
 • Factory Automation
 • Packaging Machinery
 • Miscellaneous Manufacturing
 • Pharma
 • Food & Beverage

Features/Benefits:
 • Cylinder Size : 50, according to ISO flange standard (DIN ISO 15552:2005‑12) for simplified mechanical integration
 • High thermal efficiency improves reliability and increases mechanical life
 • Wide choice of rod end mounting options, including swivel rod eye, increases flexibility
 • Reduced mechanical complexity delivers high energy efficiency and reduces maintenance
 • Ultra dynamic linear motion and position control capabilities
 • Ideally suited for pneumatic substitution where greater position control capabilities are required
 • Swivelling electrical connectors and extensive accessory options allow easy and flexible mounting
 • AISI304 stainless steel shaft allows it's use in "clean" environments

Applications:
• Packaging Machines
• Pick & Place
• Linear Handling

Related Documents

×

687848
A87859