Fusor® 110B/111B Metal Bonding Adhesive (Fast) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 110B/111B Metal Bonding Adhesive (Fast)

Fusor® 110B/111B Metal Bonding Adhesive (Fast)

Fusor® 110B/111B adhesive is a two-component, acrylic-based metal bonding adhesive offering faster cure time than typical panel bonding adhesives.

Technical Specifications

  • Color: Green
  • Working Time: 5 min @ 70°F (21°C)
  • Clamp Time: 20 min @ 70°F (21°C)
  • Cure Time: 2 Hours @ 70°F (21°C)

Full Product Description

Fusor® 110B/111B adhesive is a two-component, acrylic-based metal bonding adhesive offering faster cure time than typical panel bonding adhesives. Fusor 110B/111B adhesive can be used for patch panel bonding and weld bonding of properly prepared dissimilar metals, cab corners, panel sections and aluminum trailer repair patches.


Features and Benefits:


• Snap Cure – provides fast room temperature cure, resulting in reduced cycle times.

• Versatile – bonds a variety of metal, including steel and aluminum; no welding required; can be riveted and resistance welded.

• Environmentally Resistant – acrylic chemistry provides excellent corrosion protection over epoxy adhesives.


Shelf Life/Storage:


Shelf life is 12 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 110B 7.1 oz (210 mL)
Fusor 111B 1.7 oz (50 mL)

687848
1A0MGR