CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #M12.HLVAP-OL-02-130


LOADING IMAGES
M12.HLVAP-OL-02-130

CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #M12.HLVAP-OL-02-130

12 months full oil change and maintenance kit


Technical Specifications

  • Model Number: HLVAP-OL-02-130
  • Product Type: 12 month Service Kit
  • Brand: Parker
  • Contains: HLVAP Vacuum pump(s), vacuum valve, 3m vacuum hose and fittings.

Item Information

The purge air requirement for a heatless vacuum assisted dryer is reduced from around 20% to 3% of a standard heatless dryer.

Energy reductions from reducing the purge air offsets the energy required to operate the vacuum pump, and provides significant energy savings overall.

CDAS/OFAS/FBP LE heatless vacuum assisted dryers operate almost identically to a standard heatless dryer, however their design includes two additional components, a vacuum valve and a vacuum pump.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division

Antiguo Camino a San Lorenzo 338

Zona Industrial Toluca

Toluca

Edo Mex

Mexico

50010

Phone

722 275 42 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687848
A22066