Multi ASM Pallet | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multi ASM Pallet Multi ASM Pallet

Multi ASM Pallet

Parker's multi ASM pallet is part of a fuel tank inerting system providing inert gas to aircraft fuel tanks. The nitrogen enriched air generation subsystem removes oxygen from the conditioned bleed airstream to supply the tanks with inert gas.

Technical Specifications

  • For Fluid Type: Air
  • Operating Pressure: 60 psig max at 140°F +/-10°F
  • Operating Temperature: Max temperature of +140°F at 60 psig °F, -67 to 200 °F
  • Weight: 88.5 lbs max, varies based on application

Full Product Description

Parker's inerting pallet system provides inert gas to aircraft fuel tanks. The nitrogen enriched air (NEA) generation subsystem removes oxygen from the conditioned bleed airstream to supply the tanks with inert gas. The pallet incorporates an air separation module to remove oxygen from a conditioned bleed air supply to generate the inert gas. The pallet is designed with a significant level of safety to protect the fuel tanks against over temperature, unsafe low pressure and over pressure and contamination ingression.

The multi ASM pallet promotes a modular design approach and is typically installed in a non-pressurized zone. Line replaceable unit (LRU) placement supports an on-wing maintenance philosophy for ease of access. The general architecture features air filtration, over-temperature protection, flow switching, health monitoring, and NEA generation using multi air separation modules (ASM). Most components upstream of the ASMs are used to properly condition the inlet air supply to ensure optimal ASM performance and service life.

As the premier world leader in fuel tank inerting systems, Parker has turned 50-plus years of inerting technology leadership into an unequalled pedigree that translates into durable, world-class products that last, flight after flight.

APPLICATIONS:
Commercial aircraft, military fighters and transports, business and general aviation

FEATURES AND ATTRIBUTES:
Parker's inerting pallet system uses proprietary Parker fibers, resulting in a smaller envelope that is lighter weight and less costly than competing systems. The palletized system features air filtration, over-temperature and fuel ingress protection, flow switching, system control, health monitoring, and NEA generation using air separation modules.

Related Documents

×
Products
FSDMASMP

687848
687648