Nitrile 70 Durometer O-Ring, UL approved (N1499-70) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrile 70 Durometer O-Ring, UL approved (N1499-70)

Nitrile 70 Durometer O-Ring, UL approved (N1499-70)

Parker's nitrile rubber (NBR) O-rings are very compatible with oils and gases.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Thermal Application Type: Standard (-30 to 250°F)
  • Minimum Operating Temperature: -30 °F
  • Durometer: 70 Shore A
  • Maximum Operating Temperature: 250 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: UL, UL-Fire, UL-ApKer, UL-NatGas, UL-FuelOil, UL-LPGas, UL-DryChem
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's 70  durometer black nitrile (NBR), N1499-70 is an excellent general purpose material that has good mechanical properties when compared to other elastomers.  NBR is not resistant to weathering and ozone.  This material can also be offered internally lubricated as N1499-70WAX

Temperature Range: -30°F to 250°F (-34°C to 121°C)

Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water up to C12212°F (100°C)

Not compatible with:
• Fuels of high aromatic content, aromatic hydrocarbons (benzene), chlorinated hydrocarbons (trichloroethylene), strong acids, glycols, ozone, weather, atmospheric aging, and polar solvents (ketone, acetone, acetic acid, ethylene-ester)

UL Listed

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687848
687519