UHP PFA Tube Fittings (sizes up to 1 inch) – Parflare Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP PFA Tube Fittings (sizes up to 1 inch) – Parflare Series

UHP PFA Tube Fittings (sizes up to 1 inch) – Parflare Series

Parflare PFA Tube Fittings provide a leak tight connection with minimal dead volume and are ideally suited for use in ultra-high purity (UHP) semiconductor manufacturing and/or corrosive chemical applications. Available in sizes from 1/4 to 1 inch.

Technical Specifications

  • Fitting Type: Flared
  • Wetted Material: PFA
  • Non-Wetted Material: PFA, Titanate, PVDF
  • Pressure Rating: 125 psig, 8.6 bar

Full Product Description

Parflare Series PFA Tube Fittings are designed for use in ultra-high purity (UHP) and/or corrosive chemical handling systems, including semiconductor fab tubing runs and tool connections. The fitting design yields a leak tight connection with minimal dead volume and can be used in side loading and vibrational applications.

Parflare Series tube fittings are fabricated from semiconductor-grade materials to ensure performance and reliability in operations where process cleanliness is critical. The body of the fitting is made of high-purity PFA, resulting in minimal generation of surface particulates, total organic carbon (TOC), and anions.

The fittings are available in a variety of sizes (1/4 inch to 1 inch) and configurations to meet the unique requirements of customers’ systems. Many configurations are fitted with Redi-flare end connections, which save space, making them advantageous in tight areas, such as valve manifold boxes (VMBs). The exacting design of Parflare Series tube fittings also allows for ease of assembly, thus reducing installation time and ensuring a leak-tight seal for minimal downtime in demanding UHP applications.

The connection is achieved by a heated flaring process utilizing an external heat source and PTFE mandrel (MFT Manual Flaring Tool), or by using Parker’s optional FG Series Electronic Flare Gun.

For UHP PFA Tube Fusion Bond Fittings, see Parker Tubebond Series fittings.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Offers higher leak integrity than traditional threaded fittings
• Can be used in side loading and vibrational applications
• Available in a variety of sizes (1/4 inch to 1 inch) and configurations
• PVDF nuts are standard, but can be supplied with PFA or Titanate-filled PFA nuts for specific applications
• Redi-flare end connections save space and reduce assembly time
• Maximum operating temperature: PVDF Nuts - up to 212°F (100°C); PFA Nuts - up to 266°F (130°C); HT Nut Assemblies: > 266°F (130°C)
• Pressure range information

Applications:
• Corrosive and specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMB)
• CMP/Slurry systems

Related Documents

Literature and Reference Materials
Veriflo CAD File Locator Guide
PFA Pipe Fittings
×

687848
938256