Parker 2-Way, 1" Angle Seat Valves (BSP) | Product Series

Filter by

    No filters selected

Function

Actuator Housing Material

Actuator Size

Media

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way, 1 Angle Seat Valves (BSP)

Parker 2-Way, 1" Angle Seat Valves (BSP)

Parker's 1" Angle Seat Valve is actuated by a pneumatically driven piston and is capable to handle slurry solutions with particles or corrosive solutions at high temperature up to 180°C, operating pressures to 16 Bar and flow rates up to 267 l/min.

Technical Specifications

  • Product Series: Angle Seat Valves
  • Actuator Housing Material: 304 Stainless Steel, Aluminium
  • Actuator Size: 50mm to 63mm
  • Orifice 1 Size: 24 mm
  • Body Material: 316L Stainless Steel
  • Seal Material: PTFE/RTFE
  • Flow Coefficient 1: 18.5 Cv, 16 m3/hour, 267 L/min
  • Maximum Operating Pressure: 232 psi, 16 bar
  • Actuation Type: Air operated
  • Media: Air, Water, Hot Water, Steam, Oil (over and under seat)
  • Port Type: BSP
  • Minimum Operating Pressure: 0 psi, 0 bar
  • Minimum Fluid Temperature: 14 °F, -10 °C
  • Maximum Fluid Temperature: 356 °F, 180 °C
  • Number of Ports: 2
  • Mounting Type: Pipe Mounting
  • Weight: 1.27 to 2.05 kg
  • Maximum Pilot Pressure: 10 bar
  • Minimum Pilot Pressure: 3 bar

Full Product Description

Parker's 1" Angle Seat Valve is actuated by a pneumatically driven piston and is capable of handling slurry solutions with particles or corrosive solutions at high temperature up to 180°C, operating pressure up to 16 Bar and flow rates up to 267 l/min.

Markets: 
• Food and Beverage 
• Life Science 
• Industrial Equipment 
• Process Control

Features/Benefits:
• Compact design, high flow rates
• Visual position indicator
• Dampened closing anti-water hammer design (fluid under seat)
• Stainless Steel actuator housing for exceptional durability in steam and aggressive applications
• Valves meeting Pressure Equipment Directive 97/23/EC
• Mountable in any position
• Tight shut-off and Long Service Life
• Parker Angle Seat Valves conform to the terms of the 94/9/CE directive specific to non electrical equipment for use within potentially explosive environments - zones 1/21 and 2/22

Applications:
• Food and Beverage Processing
• Water Technology & Treatment
• Textile Industry
• Cooling systems on injection molding machines
• Pharmaceutical & cosmetic industry
• Chemical Process technology
• Refrigeration & Cooling heat exchangers
• Sterilizers steam supply
• Water applications: Mining, Cement / Concrete Systems, Pulp & Paper
• General industrial applications of aggressive fluids
• Industrial Laundry Equipment
• Industrial Air Dryers

Related Documents

×
Products Function Actuator Housing Material Actuator Size Media
PA25S1G6R050A Normally Closed Aluminium 50mm Air, inert gasses or steam - Flow Over Seat
PA25S1G6R050S Normally Closed 304 Stainless Steel 50mm Air, inert gasses or steam - Flow Over Seat
PA25S1G6R063A Normally Closed Aluminium 63mm Air, inert gasses or steam - Flow Over Seat
PA25SAG6R063A Normally Closed Aluminium 63mm Liquids (anti Water Hammer) - Flow Under Seat
PA25S1G6R063S Normally Closed 304 Stainless Steel 63mm Air, inert gasses or steam - Flow Over Seat
PA25SAG6R063S Normally Closed 304 Stainless Steel 63mm Liquids (anti Water Hammer) - Flow Under Seat
PA25S2G6R063S Normally Open 304 Stainless Steel 63mm Air, inert gasses or steam - Flow Over Seat

687848
A18171