PUREFood Hose Series 7640 | Product Series

Filter by

    No filters selected

Meets Industry Specifications

Hose I.D. (inch)

Hose O.D. (inch)

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREFood Hose Series 7640

PUREFood Hose Series 7640

PUREFood Series 7640 is a high quality, flexible delivery and suction hose. This series is designed to convey cooking oils and fat, dairy products, dry abrasives, and oily sauces. The tube material consists of premium nitrile (NBR).

Technical Specifications

  • Cover Color: Blue
  • Cover Structure: Cloth Finish, Smooth
  • Media: Food & Beverage (Cooking Oils & Fat), Food & Beverage (Dairy Products), Food & Beverage (Oily Sauces)
  • Specifications Met: 3A, BfR, CE, DM, FDA, GMP, MHLW, REACH
  • Weight: 0.91 to 4.42 kg/m, 0.61 to 2.96 lb/ft
  • Inside Diameter: 25.4 to 102 mm
  • Application: Cooking Oils & Fat, Dairy Products, Oily Sauces
  • Hose Reinforcement Material: Synthetic Plies with Galvanized Wire Helix
  • Minimum Bend Radius: 3.35 to 16.93 inch, 85 to 430 mm
  • Outside Diameter: 37 to 118 mm
  • Vacuum Pressure Rating: 26.5 inch-Hg, 90 kPa
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Minimum Burst Pressure: 450 psi, 30 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Hose Inner Tube Material: White, Nitrile, Phtalates Free

Full Product Description

As part of Parker’s PURE Food and Beverage Hose line, PUREFood Series 7640 is a high quality and flexible delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. This series is designed to convey cooking oils and fat, dairy products, and oily sauces. The tube material consists of premium nitrile (NBR). Series 7640 is also offered with a PRO corrugated cover (Series 7640P) containing an additional external thermoplastic helix.
Markets:
•Food & Beverage
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Smooth, high-grade vulcanized rubber cover
Applications:
•cooking oils & fat
•dairy products
•oily sauces

Related Documents

×
Products Meets Industry Specifications Hose I.D. (inch) Hose O.D. (inch) Application
7640-1000 FDA, BFR, DM, MHLW, CE, 3A, REACH 1 1.46 Food Transfer
7640-1500 FDA, BFR, DM, MHLW, CE, 3A, REACH 1.5 2 Food Transfer
7640-2000 FDA, BFR, DM, MHLW, CE, 3A, REACH 2 2.52 Food Transfer
7640-3000 FDA, BFR, DM, MHLW, CE, 3A, REACH 3 3.58 Food Transfer
7640-4000 FDA, BFR, DM, MHLW, CE, 3A, REACH 4 4.65 Food Transfer

687848
687583