Thermostatic Expansion Valve - Sporlan - Type V | Product Series

Filter by

    No filters selected

Application

Capillary Length (inch)

Model Number

Refrigerant Type

Thermostatic Charge

Nominal Capacity

Inlet Connection Size

Outlet Connection Size

Equalizer Connection Type

Equalizer Method

Capillary Tube Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Type V

Thermostatic Expansion Valve - Sporlan - Type V

Sporlan Type V thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Technical Specifications

  • Product Type: V- Valve
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Strainer Type: 12 Mesh Permanent
  • Filter Element Type: 63
  • Fitting Type: Flanged

Full Product Description

The Sporlan Type V thermostatic expansion valves have a cast bronze body, dual port semi-balanced design, flange connections, and inlet strainer.  They are available with adjustable superheat, long lasting replaceable power element and accessible internal parts.  Each valve is factory tested to ensure positive leak-free performance

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration


Features/Benefits:
• Inlet strainer
• Synthetic seating surface
• Thermostatic charges available to match system conditions
• Available with external equalizer
• Design working pressure for the V valves is 400 psi (27.6 bar)  

Applications:
• Air Conditioning - Commercial, Industrial, Chillers
• Refrigeration
• Capacity ranges from 52 to100 tons R-22
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×
Products Application Capillary Length (inch) Model Number Refrigerant Type Thermostatic Charge Nominal Capacity Inlet Connection Size Outlet Connection Size Equalizer Connection Type Equalizer Method Capillary Tube Length
147005 Commercial Refrigeration 5' VJE-35-C 11X11 ODF 5' R-134A C 35 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147015 Commercial Refrigeration 5' VJE-35-C 11X13 ODF 5' R-134A C 35 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
147019 Commercial Refrigeration 5' VJE-35-C LESS CONN 5' R-134A C 35 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
147017 Air Conditioning 5' VJE-35-CP60 11X11 ODF 5' R-134A CP60 35 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147018 Air Conditioning 5' VJE-35-CP60 8X8 SKT WLD 5' R-134A CP60 35 1" Socket Weld 1" Socket Weld 1/4" SAE Externally Equalized 5'
147011 Air Conditioning 5' VJE-35-CP60 LESS CONN 5' R-134A CP60 35 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146845 Commercial Refrigeration 5' VJE-45-C 11X11 ODF 5' R-134A C 45 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147012 Commercial Refrigeration 5' VJE-45-C 11X13 ODF 5' R-134A C 45 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
146728 Air Conditioning 5' VJE-45-CP60 11X11 ODF 5' R-134A CP60 45 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146646 Air Conditioning 5' VJE-45-CP60 11X11X2 ODF 5' R-134A CP60 45 1-3/8" ODF 1-3/8" ODF 1/4" ODF Externally Equalized 5'
146902 Commercial Refrigeration 10' VJE-55-C 11X11 ODF 10' R-134A C 55 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146907 Commercial Refrigeration 5' VJE-55-C 11X11 ODF 5' R-134A C 55 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147207 Commercial Refrigeration 5' VSE-70-C LESS CONN 5' R-404A, R-507A C 70 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
147113 Air Conditioning 10' VSE-70-CP115 11X11 ODF 10' R-404A, R-507A CP115 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
147109 Air Conditioning 5' VSE-70-CP115 11X11 ODF 5' R-404A, R-507A CP115 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147203 Low Temp Refrigeration 10' VSE-70-Z 11X11 ODF 10' R-404A, R-507A Z 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
147208 Low Temp Refrigeration 5' VSE-70-Z LESS CONN 5' R-404A, R-507A Z 70 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
147202 Low Temp Refrigeration 5' VSE-70-ZP 11X11 ODF 5' R-404A, R-507A ZP 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146635 Commercial Refrigeration 10' VVE-100-C 8X8 FPT 10' R-22 C 100 1" FPT 1" FPT 1/4" SAE Externally Equalized 10'
146634 Commercial Refrigeration 10' VVE-100-C 11X11 ODF 10' R-22 C 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146876 Commercial Refrigeration 5' VVE-100-C 11X11 ODF 5' R-22 C 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146883 Commercial Refrigeration 5' VVE-100-C 11X13 ODF 5' R-22 C 100 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
146670 Commercial Refrigeration 10' VVE-100-C LESS CONN 10' R-22 C 100 Less Connection Less Connection 1/4" SAE Externally Equalized 10'
146862 Commercial Refrigeration 5' VVE-100-C LESS CONN 5' R-22 C 100 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146770 Air Conditioning 5' VVE-100-CP100 9X9 ODF 5' R-22 CP100 100 1-1/8" ODF 1-1/8" ODF 1/4" SAE Externally Equalized 5'
146793 Commercial Refrigeration 10' VVE-52-C 8X8 FPT 10' R-22 C 52 1" FPT 1" FPT 1/4" SAE Externally Equalized 10'
146813 Commercial Refrigeration 5' VVE-52-C 9X11 ODF 5' R-22 C 52 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146707 Commercial Refrigeration 10' VVE-52-C 11X11 ODF 10' R-22 C 52 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146820 Commercial Refrigeration 5' VVE-52-C 11X11 ODF 5' R-22 C 52 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146799 Commercial Refrigeration 5' VVE-52-C LESS CONN 5' R-22 C 52 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146715 Air Conditioning 5' VVE-52-CP100 9X11 ODF 5' R-22 CP100 52 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146723 Air Conditioning 10' VVE-52-CP100 11X11 ODF 10' R-22 CP100 52 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146722 Air Conditioning 5' VVE-52-CP100 11X11 ODF 5' R-22 CP100 52 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146729 Air Conditioning 5' VVE-52-CP100 11X13 ODF 5' R-22 CP100 52 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
146704 Air Conditioning 10' VVE-52-CP100 LESS CONN 10' R-22 CP100 52 Less Connection Less Connection 1/4" SAE Externally Equalized 10'
146701 Air Conditioning 5' VVE-52-CP100 LESS CONN 5' R-22 CP100 52 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146624 Air Conditioning 5' VVE-52-GA 11X11 ODF 5' R-22 GA 52 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146603 Air Conditioning 5' VVE-52-GA LESS CONN 5' R-22 GA 52 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146686 Air Conditioning 10' VVE-70-CP100 LESS CONN 10' R-22 CP100 70 Less Connection Less Connection 1/4" SAE Externally Equalized 10'
146736 Air Conditioning 5' VVE-70-CP100 LESS CONN 5' R-22 CP100 70 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146896 Air Conditioning 10' VVE-70-CP85 8X8 FPT 10' R-22 CP85 70 1" FPT 1" FPT 1/4" SAE Externally Equalized 10'
146645 Air Conditioning 5' VVE-70-GA 9X11 ODF 5' R-22 GA 70 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146652 Air Conditioning 5' VVE-70-GA 11X11 ODF 5' R-22 GA 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146870 Chiller 5' VVE-70-N 11X11 ODF 5' R-22 N 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146833 Low Temp Refrigeration 5' VVE-70-Z 8X8 FPT 5' R-22 Z 70 1" FPT 1" FPT 1/4" SAE Externally Equalized 5'
146706 Low Temp Refrigeration 5' VVE-70-Z 11X11 ODF 5' R-22 Z 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146690 Low Temp Refrigeration 5' VVE-70-Z LESS CONN 5' R-22 Z 70 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146914 Commercial Refrigeration 5' VJE-55-C 11X13 ODF 5' R-134A C 55 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
146924 Commercial Refrigeration 10' VJE-55-C 8X8 SKT WLD 10' R-134A C 55 1" Socket Weld 1" Socket Weld 1/4" SAE Externally Equalized 10'
146913 Air Conditioning 10' VJE-55-CP60 11X11 ODF 10' R-134A CP60 55 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146906 Air Conditioning 5' VJE-55-CP60 11X11 ODF 5' R-134A CP60 55 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146901 Air Conditioning 5' VJE-55-CP60 11X13 ODF 5' R-134A CP60 55 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
146643 Air Conditioning 5' VJE-55-CP60 11X11X2 ODF 5' R-134A CP60 55 1-3/8" ODF 1-3/8" ODF 1/4" ODF Externally Equalized 5'
146825 Commercial Refrigeration 10' VNE-70-C 11X11 ODF 10' R-407A/ R-407C/ R-407F C 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
147108 Low Temp Refrigeration 5' VSE-38-Z 9X11 ODF 5' R-404A, R-507A Z 38 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147112 Low Temp Refrigeration 5' VSE-38-Z 11X11 ODF 5' R-404A, R-507A Z 38 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147115 Low Temp Refrigeration 5' VSE-38-ZP 11X11 ODF 5' R-404A, R-507A ZP 38 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146805 Commercial Refrigeration 5' VSE-50-C 8X8 FPT 5' R-404A, R-507A C 50 1" FPT 1" FPT 1/4" SAE Externally Equalized 5'
146768 Commercial Refrigeration 5' VSE-50-C 9X11 ODF 5' R-404A, R-507A C 50 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146654 Commercial Refrigeration 5' VSE-50-C 11X11 ODF 5' R-404A, R-507A C 50 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146669 Commercial Refrigeration 5' VSE-50-C LESS CONN 5' R-404A, R-507A C 50 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146854 Air Conditioning 5' VSE-50-CP115 11X11 ODF 5' R-404A, R-507A CP115 50 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146674 Low Temp Refrigeration 5' VSE-50-Z 11X11 ODF 5' R-404A, R-507A Z 50 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146698 Low Temp Refrigeration 5' VSE-50-Z LESS CONN 5' R-404A, R-507A Z 50 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146868 Low Temp Refrigeration 5' VSE-50-ZP 11X11 ODF 5' R-404A, R-507A ZP 50 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147153 Commercial Refrigeration 5' VSE-70-C 8X8 FPT 5' R-404A, R-507A C 70 1" FPT 1" FPT 1/4" SAE Externally Equalized 5'
147201 Commercial Refrigeration 5' VSE-70-C 11X11 ODF 5' R-404A, R-507A C 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146771 Air Conditioning 5' VVE-100-CP100 9X11 ODF 5' R-22 CP100 100 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146779 Air Conditioning 10' VVE-100-CP100 11X11 ODF 10' R-22 CP100 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146778 Air Conditioning 5' VVE-100-CP100 11X11 ODF 5' R-22 CP100 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146785 Air Conditioning 5' VVE-100-CP100 11X13 ODF 5' R-22 CP100 100 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
146764 Air Conditioning 5' VVE-100-CP100 LESS CONN 5' R-22 CP100 100 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146673 Air Conditioning 5' VVE-100-GA 9X11 ODF 5' R-22 CP85 100 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146721 Air Conditioning 10' VVE-100-GA 11X11 ODF 10' R-22 GA 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146680 Air Conditioning 5' VVE-100-GA 11X11 ODF 5' R-22 GA 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146687 Air Conditioning 5' VVE-100-GA 11X13 ODF 5' R-22 GA 100 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
146641 Chiller 5' VVE-100-N 11X11 ODF 5' R-22 N 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146796 Low Temp Refrigeration 10' VVE-100-Z 11X11 ODF 10' R-22 Z 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146713 Low Temp Refrigeration 5' VVE-100-Z 11X11 ODF 5' R-22 Z 100 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146863 Low Temp Refrigeration 5' VVE-100-ZP 8X8 FPT 5' R-22 ZP 100 1" FPT 1" FPT 1/4" SAE Externally Equalized 5'
146651 Low Temp Refrigeration 5' VVE-52-Z 11X11 ODF 5' R-22 Z 52 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146622 Low Temp Refrigeration 5' VVE-52-Z 8X8X1 FPT 5' R-22 Z 52 1" FPT 1" FPT 1/8" FPT Externally Equalized 5'
146681 Low Temp Refrigeration 5' VVE-52-Z LESS CONN 5' R-22 Z 52 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146682 Low Temp Refrigeration 5' VVE-52-ZP LESS CONN 5' R-22 ZP 52 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146623 Low Temp Refrigeration 5' VVE-52-ZP 9X11X2 ODF 5' R-22 ZP 52 1-1/8" ODF 1-3/8" ODF 1/4" ODF Externally Equalized 5'
146841 Commercial Refrigeration 5' VVE-70-C 9X11 ODF 5' R-22 C 70 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146848 Commercial Refrigeration 5' VVE-70-C 11X11 ODF 5' R-22 C 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146683 Commercial Refrigeration 10' VVE-70-C LESS CONN 10' R-22 C 70 Less Connection Less Connection 1/4" SAE Externally Equalized 10'
146684 Commercial Refrigeration 5' VVE-70-C LESS CONN 5' R-22 C 70 Less Connection Less Connection 1/4" SAE Externally Equalized 5'
146851 Commercial Refrigeration 10' VVE-70-C 8X8 SKT WLD 10' R-22 C 70 1" Socket Weld 1" Socket Weld 1/4" SAE Externally Equalized 10'
146629 Air Conditioning 10' VVE-70-CP100 11X11 ODF 10' R-22 CP100 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 10'
146750 Air Conditioning 5' VVE-70-CP100 11X11 ODF 5' R-22 CP100 70 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
146755 Air Conditioning 5' VVE-70-CP100 11X13 ODF 5' R-22 CP100 70 1-3/8" ODF 1-5/8" ODF 1/4" SAE Externally Equalized 5'
147126 Commercial Refrigeration 5' VSE-38-C 9X11 ODF 5' R-404A, R-507A C 38 1-1/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'
147101 Commercial Refrigeration 5' VSE-38-C 11X11 ODF 5' R-404A, R-507A C 38 1-3/8" ODF 1-3/8" ODF 1/4" SAE Externally Equalized 5'

687848
840599