Weld Plate Alignment Aids (Americas) | Product Series

Filter by

    No filters selected

Bolt Size

Bolt Hole Configuration

Rod Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Weld Plate Alignment Aids (Americas) Weld Plate Alignment Aids (Americas)

Weld Plate Alignment Aids (Americas)

Cylinder Mounting Accessories - Weld Plate Alignment Aids

Technical Specifications

  • Bolt Size: 10-24 x 0.94 to 1.25-7 x 6.50 inch
  • Bolt Hole Configuration: 1.125 to 12.125 inch
  • Rod Diameter: 0.625 to 10 inch
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series

Full Product Description

Split Coupler Alignment Aids are cylinder mounting accessories for hydraulic and pneumatic cylinders. Parker offers a complete range of Cylinder Accessories to assure you of the greatest versatility in present or future cylinder applications.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber and Wood
•Plastic Processing

Learn more about the Split Coupler alignment aids by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Bolt Size Bolt Hole Configuration Rod Diameter
1481740062 10-24 x .94 INCH 1.125 INCH 0.625 INCH
1481740100 .250-20 x 1.25 INCH 1.500 INCH 1.000 INCH
1481740138 .312-18 x 1.50 INCH 2.00 INCH 1.375 INCH
1481740175 .312-18 x 1.75 INCH 2.375 INCH 1.750 INCH
1481740200 .375-16 x 2.25 INCH 2.687 INCH 2.000 INCH
1481740250 .375-16 x 2.50 INCH 3.187 INCH 2.500 INCH
1481740300 .500-13 x 3.25 INCH 4.000 INCH 3.000 INCH
1481740350 .625-11 x 3.50 INCH 4.687 INCH 3.500 INCH
1481740400 .625-11 x 4.00 INCH 5.187 INCH 4.000 INCH
1481740450 .625-11 x 4.00 INCH 5.687 INCH 4.500 INCH
1481740500 .625-11 x 4.00 INCH 6.187 INCH 5.000 INCH
1481740550 .750-10 x 5.00 INCH 6.875 INCH 5.500 INCH
1481740700 1.00-8 x 5.50 INCH 8.750 INCH 7.000 INCH
1481740800 1.00-8 x 5.50 INCH 9.750 INCH 8.000 INCH
1481740850 1.00-8 x 5.50 INCH 10.750 INCH 8.500 INCH
1481740900 1.25-7 x 6.00 INCH 11.125 INCH 9.000 INCH
1481741000 1.25-7 x 6.50 INCH 12.125 INCH 10.000 INCH

687848
687492