High Pressure High Temperature Springless Rotary Shaft Oil Seal With Metal Case (HP) | #15218 5066


LOADING IMAGES
15218 5066

High Pressure High Temperature Springless Rotary Shaft Oil Seal With Metal Case (HP) | #15218 5066

Parker’s HP Profile is a springless rotary shaft oil seal suited for high temperature and high pressure applications with its metal outer case, fluoroelastomer (FKM) sealing element, and PTFE back-up element.


Especificaciones técnicas

  • Material de la caja: Carbon Steel
  • Diámetro del eje (pulg): 2.000
  • Anchura (pulg): 0.500
  • Diámetro interior (pulg): 3.000
  • Opciones de material de polímero: Fluorocarbon Rubber (FKM, FPM)
  • Temperatura mínima de funcionamiento: -40 °F
  • Temperatura máxima de funcionamiento: 400 °F
  • Velocidad de corte máxima: 4000 ft/min, 20.3 m/sec
  • Tamaño: 1/4 to 8.000 inch
  • Desviación del eje máxima: 0.003"
  • Desalineación máxima del eje con el diámetro: 0.003"
  • Presión de trabajo máxima: 300 psi
  • Tipo de junta: Metal Seal Casing
  • Material de junta del eje: Rubber

Información del artículo

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's part numbers are shown. If the materials and dimensions you need are not shown, assistance with part number configuration may be found in the literature document in the Product Support tab.

Parker’s HP Profile is a springless rotary shaft oil seal featuring a metal outer case, fluoroelastomer (FKM) sealing element, and PTFE back-up element to accommodate system pressure to 300 psi (20 bar). It is designed for oil retention in high speed and high temperature rotary and reciprocating/oscillating motion applications. The standard configuration comes with a carbon steel case; stainless steel and other alloys are available.

Features of the HP Profile include:
• Fluoroelastomer sealing element
• Metal outer case
• PTFE back-up element for high pressure

Standard Lip Materials: FKM: Temp -40F / +400F

Case Material:
Standard: Carbon Steel
Optional: 304 Stainless Steel, 316 Stainless Steel, Other alloys

Shaft Surface Speed: Up to 4000 fpm reciprocating (20.3 m/s)

Maximum Pressure: 100 to 300 psi (7 to 20 bar)
PV Limit (Pressure*Velocity): 300,000

Size Range: 1/4 to 8 inches; (6.4 to 203 mm)

Maximum Shaft Dynamic Runout (TIR): 0.003” (0.76 mm)

Maximum (STBM) Misalignment: 0.003” (0.76 mm)

Typical Applications:
The HP Profile rotary shaft oil seal is designed for oil retention in rotary and reciprocating/oscillating applications such as pumps, compressors and custom equipment operating at high speeds and temperatures.
.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division

Antiguo Camino a San Lorenzo 338

Zona Industrial Toluca

Toluca

Edo Mex

Mexico

50010

Teléfono

722 275 42 00

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687848
687567