Ballscrew Driven, Miniature Monocarrier Positioning Stages - 402XE Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Ballscrew Driven, Miniature Monocarrier Positioning Stages - 402XE Series

Ballscrew Driven, Miniature Monocarrier Positioning Stages - 402XE Series

The 402XE tables use a highly integrated monocarrier as its drive train and guidance. Just 50mm wide, with strokes to 220mm and loads to 883N, its size and performance make it ideal for applications ranging from life science to electronic manufacturing

Especificaciones técnicas

  • Serie del producto: XE
  • Anchura del perfil: 50.5 mm
  • Tipo de eje de accionamiento: Ballscrew
  • Paso del tornillo: 2 mm, 5 mm
  • Tipo de rodamiento: Integrated Ball Guide
  • Longitud de carrera máxima: 220 mm, 8.66 inch
  • Velocidad operativa máxima: 0.25 m/sec, 9.8 inch/sec
  • Velocidad máxima de atornillado: 50 RPS
  • Aceleración máxima: 20 m/sec2, 773 inch/sec2
  • Repetibilidad bidireccional: 5 micron, 0.2 thou
  • Clasificación de eficiencia de la transmisión: 90 %
  • Ciclo de trabajo: 100 %
  • Capacidad de carga: 883 N, 198 lb
  • Capacidad de carga invertida: 883 N, 198 lb
  • Capacidad de carga axial: 166 N, 37 lbs
  • Par de giro máximo: 0.06 Nm, 8.5 oz-inch
  • Par de rotación máximo: 0.05 Nm, 7.08 oz-inch
  • Protección adicional incluida: Optional Hard Cover (IP20)
  • Cumplimiento con especificaciones: Cleanroom Option (Class rating dependant on application)
  • Tipo de retroalimentación: None

Descripción completa del producto

The 402XE Series of linear positioners combines a rugged, steel U-channel body with an integrated precision ballscrew. The design of this stage is unique in that the guidance system and drive train are tightly integrated to one another – making this stage extremely compact, cost effective while providing high precision. This series of stages is available in 3 different profiles sizes to manage a variety of payloads, and can be easily configured into multi-axis systems. A variety of stepper and servo motors have been preselected to match the performance of the 402XE to minimize the design effort. The 402XE has been applied in a number of applications ranging from the life sciences, electronics manufacturing, semiconductor as well as general machine building.

Markets:
• Life Science
• Electronics Manufacturing
• Semiconductor
• General Machine Building

Features/Benefits:
• Frame width of 50.5 mm
• Four standard strokes from 70 to 220 mm
• Positional repeatability of +/- 5 micron
• Maximum speeds of 250 mm/sec
• Highly integrated high precision ballscrew drivetrain and guidance system
• Maximum payload 882 N
• Maximum thrust of 167 N
• Pre-configured options inline and parallel motor mount and mounted motor options
• Optional hardcover for protections of the drivetrain and guidance system from large debris
• CE and RoHS compliance as standard
• Standard multi-axis systems
• Clean room capable
• Miniature, non-contact home or limit sensors which can be positioned along full length of travel

Applications:
• Move/Transport
• Metrology
• Liquid Handling

Documentos relacionados

×

687848
A87859