Brass flareless tube fitting, Hi-Duty | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Estilo

D.E. del tubo de la conexión 1 (pulg)

Estilo de la conexión 1

Tamaño de la rosca de la conexión 2 (pulg)

D.E. del tubo de la conexión 2 (pulg)

Estilo de la conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Brass flareless tube fitting, Hi-Duty

Brass flareless tube fitting, Hi-Duty

Parker's Hi-Duty fitting is a preassembled brass fitting fitting with a sleeve machined onto the nut. This unique design creates tight joints that withstand pressures of most commomly used types of tubing.

Especificaciones técnicas

  • Tipo de conexión: Compression, Thread
  • Forma: Various
  • Temperatura mínima de funcionamiento: -65 °F, -54 °C
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Presión de trabajo máxima: 4300 psi, 296 bar
  • Material del tubo: Tube Assemblies, Engine, Compressors
  • Aplicación: Tube Assemblies, Engine, Compressors
  • Materiales de fabricación: Brass
  • Material de la tuerca: Brass
  • Material del manguito: Brass

Descripción completa del producto

Parker's Hi-Duty fittings are preassembled with the sleeve machined onto the nut. During assembly the sleeve breaks away from the nut and seals on the tubing. This unique design creates tight joints that withstand pressures of most commonly used types of tubing including seamless steel tubing, copper, brass and thermoplastic tubing. This design also provides a vibration dampener which enables joints to stand up under moderate vibration.

Markets:
• Mobile
• Industrial
• Lubrication
• Agriculture

Features/Benefits:
• All brass construction
• No flaring, soldering or other tube preparation
• One piece nut and sleeve reduces installation time
• Use with copper, seamless steel and thermoplastic tubing
• Steel tubing must be cold drawn and annealed seamless low-carbon per SAE J524 with a maximum hardness of Rockwell B65

Applications:
• Engines
• Oil lines
• Lubrication lines
• Coolant lines
• Process plants
• Laboratory equipment

Custom configurations and sizes are available upon request. Contact us for additional information.

Documentos relacionados

×
Productos Forma Estilo D.E. del tubo de la conexión 1 (pulg) Estilo de la conexión 1 Tamaño de la rosca de la conexión 2 (pulg) D.E. del tubo de la conexión 2 (pulg) Estilo de la conexión 2
164HD-4 Tee Tube to Tube 1/4 Compression na 1/4 Compression
164HD-6 Tee Tube to Tube 3/8 Compression na 3/8 Compression
164HD-8 Tee Tube to Tube 1/2 Compression na 1/2 Compression
165HD-4 90° Elbow Tube to Tube 1/4 Compression na 1/4 Compression
165HD-6 90° Elbow Tube to Tube 3/8 Compression na 3/8 Compression
165HD-8 90° Elbow Tube to Tube 1/2 Compression na 1/2 Compression
169HD-10-6 90° Elbow Tube to Pipe 5/8 Compression 3/8 na Male Pipe
169HD-10-8 90° Elbow Tube to Pipe 5/8 Compression 1/2 na Male Pipe
169HD-2-2 90° Elbow Tube to Pipe 1/8 Compression 1/8 na Male Pipe
169HD-3-2 90° Elbow Tube to Pipe 3/16 Compression 1/8 na Male Pipe
169HD-4-2 90° Elbow Tube to Pipe 1/4 Compression 1/8 na Male Pipe
169HD-4-4 90° Elbow Tube to Pipe 1/4 Compression 1/4 na Male Pipe
169HD-5-2 90° Elbow Tube to Pipe 5/16 Compression 1/8 na Male Pipe
169HD-5-4 90° Elbow Tube to Pipe 5/16 Compression 1/4 na Male Pipe
169HD-6-2 90° Elbow Tube to Pipe 3/8 Compression 1/8 na Male Pipe
169HD-6-4 90° Elbow Tube to Pipe 3/8 Compression 1/4 na Male Pipe
169HD-6-6 90° Elbow Tube to Pipe 3/8 Compression 3/8 na Male Pipe
169HD-6-8 90° Elbow Tube to Pipe 3/8 Compression 1/2 na Male Pipe
169HD-8-4 90° Elbow Tube to Pipe 1/2 Compression 1/4 na Male Pipe
169HD-8-6 90° Elbow Tube to Pipe 1/2 Compression 3/8 na Male Pipe
169HD-8-8 90° Elbow Tube to Pipe 1/2 Compression 1/2 na Male Pipe
170HD-2-2 90° Elbow Tube to Female Pipe 1/8 Compression 1/8 na Female Pipe
170HD-4-2 90° Elbow Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe
170HD-4-4 90° Elbow Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe
170HD-6-2 90° Elbow Tube to Female Pipe 3/8 Compression 1/8 na Female Pipe
170HD-6-4 90° Elbow Tube to Female Pipe 3/8 Compression 1/4 na Female Pipe
170HD-6-6 90° Elbow Tube to Female Pipe 3/8 Compression 3/8 na Female Pipe
170HD-8-6 90° Elbow Tube to Female Pipe 1/2 Compression 3/8 na Female Pipe
171HD-4-2 Run Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe
171HD-4-4 Run Tee Tube to Pipe 1/4 Compression 1/4 na Male Pipe
171HD-6-4 Run Tee Tube to Pipe 3/8 Compression 1/4 na Male Pipe
172HD-4-2 Branch Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe
172HD-4-4 Branch Tee Tube to Pipe 1/4 Compression 1/4 na Male Pipe
172HD-6-6 Branch Tee Tube to Pipe 3/8 Compression 3/8 na Male Pipe
177HD-4-2 Branch Tee Tube to Pipe 1/4 Compression 1/8 na Female Pipe
177HD-4-4 Branch Tee Tube to Pipe 1/4 Compression 1/4 na Female Pipe
177HD-6-4 Branch Tee Tube to Pipe 3/8 Compression 1/4 na Female Pipe
179HD-4-2 45° Elbow Tube to Pipe 1/4 Compression 1/8 na Male Pipe
179HD-6-4 45° Elbow Tube to Pipe 3/8 Compression 1/4 na Male Pipe
59HD-4 Plug Tube 1/4 Compression na na na
59HD-6 Plug Tube 3/8 Compression na na na
61HD-10 Nut/Sleeve Tube 5/8 Compression na na na
61HD-2 Nut/Sleeve Tube 1/8 Compression na na na
61HD-3 Nut/Sleeve Tube 3/16 Compression na na na
61HD-4 Nut/Sleeve Tube 1/4 Compression na na na
61HD-5 Nut/Sleeve Tube 5/16 Compression na na na
61HD-6 Nut/Sleeve Tube 3/8 Compression na na na
61HD-8 Nut/Sleeve Tube 1/2 Compression na na na
62HD-10 Union Tube to Tube 5/8 Compression na 5/8 Compression
62HD-2 Union Tube to Tube 1/8 Compression na 1/8 Compression
62HD-3 Union Tube to Tube 3/16 Compression na 3/16 Compression
62HD-4 Union Tube to Tube 1/4 Compression na 1/4 Compression
62HD-6 Union Tube to Tube 3/8 Compression na 3/8 Compression
62HD-6-4 Union Tube to Tube 3/8 Compression na 1/4 Compression
62HD-8 Union Tube to Tube 1/2 Compression na 1/2 Compression
62HD-8-4 Union Tube to Tube 1/2 Compression na 1/4 Compression
62HD-8-6 Union Tube to Tube 1/2 Compression na 3/8 Compression
62HDBH-2 Bulkhead Tube to Tube 1/8 Compression na 1/8 Compression
62HDBH-4 Bulkhead Tube to Tube 1/4 Compression na 1/4 Compression
66HD-2-2 Connector Tube to Female Pipe 1/8 Compression 1/8 na Female Pipe
66HD-4-2 Connector Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe
66HD-4-4 Connector Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe
66HD-6-2 Connector Tube to Female Pipe 3/8 Compression 1/8 na Female Pipe
66HD-6-4 Connector Tube to Female Pipe 3/8 Compression 1/4 na Female Pipe
66HD-6-6 Connector Tube to Female Pipe 3/8 Compression 3/8 na Female Pipe
68HD-10-6 Connector Tube to Pipe 5/8 Compression 3/8 na Male Pipe
68HD-10-8 Connector Tube to Pipe 5/8 Compression 1/2 na Male Pipe
68HD-2-2 Connector Tube to Pipe 1/8 Compression 1/8 na Male Pipe
68HD-3-2 Connector Tube to Pipe 3/16 Compression 1/8 na Male Pipe
68HD-4-2 Connector Tube to Pipe 1/4 Compression 1/8 na Male Pipe
68HD-4-4 Connector Tube to Pipe 1/4 Compression 1/4 na Male Pipe
68HD-4-6 Connector Tube to Pipe 1/4 Compression 3/8 na Male Pipe
68HD-4-8 Connector Tube to Pipe 1/4 Compression 1/2 na Male Pipe
68HD-5-2 Connector Tube to Pipe 5/16 Compression 1/8 na Male Pipe
68HD-5-4 Connector Tube to Pipe 5/16 Compression 1/4 na Male Pipe
68HD-6-2 Connector Tube to Pipe 3/8 Compression 1/8 na Male Pipe
68HD-6-4 Connector Tube to Pipe 3/8 Compression 1/4 na Male Pipe
68HD-6-6 Connector Tube to Pipe 3/8 Compression 3/8 na Male Pipe
68HD-6-8 Connector Tube to Pipe 3/8 Compression 1/2 na Male Pipe
68HD-8-12 Connector Tube to Pipe 1/2 Compression 3/4 na Male Pipe
68HD-8-4 Connector Tube to Pipe 1/2 Compression 1/4 na Male Pipe
68HD-8-6 Connector Tube to Pipe 1/2 Compression 3/8 na Male Pipe
68HD-8-8 Connector Tube to Pipe 1/2 Compression 1/2 na Male Pipe

687848
687547